Pylon::IProperties#
#include <pylon/Info.h>
Inherited by Pylon::CInfoBase
Public Functions#
名前 | |
---|---|
virtual int | GetPropertyNames(StringList_t & ) const =0 Retrieves a list of property names. |
virtual bool | GetPropertyAvailable(const String_t & Name) const =0 Returns true if a property with the provided name is available. |
virtual bool | GetPropertyValue(const String_t & Name, String_t & Value) const =0 Retrieves a property value. |
virtual IProperties & | SetPropertyValue(const String_t & Name, const String_t & Value) =0 Modifies a property value. |
virtual bool | IsSubset(const IProperties & Subset) const =0 |
Public Functions Documentation#
function GetPropertyNames#
Retrieves a list of property names.
Reimplemented by: Pylon::CDeviceInfo::GetPropertyNames
function GetPropertyAvailable#
Returns true if a property with the provided name is available.
Reimplemented by: Pylon::CDeviceInfo::GetPropertyAvailable
function GetPropertyValue#
Retrieves a property value.
Reimplemented by: Pylon::CDeviceInfo::GetPropertyValue
function SetPropertyValue#
Modifies a property value.
Reimplemented by: Pylon::CInfoBase::SetPropertyValue, Pylon::CDeviceInfo::SetPropertyValue
function IsSubset#
Reimplemented by: Pylon::CInfoBase::IsSubset, Pylon::CDeviceInfo::IsSubset
Returns true if all properties of the subset can be found and the values are equal The implementing container may use special knowledge on how to compare the values For instance for IP adresses, 192.2.3.45 == 192.2.3.0x2D