Pylon::VersionInfo#
#include <pylon/PylonVersionInfo.h>
Public Functions#
名前 | |
---|---|
VersionInfo(bool checkBuild =false) | |
VersionInfo(unsigned int major, unsigned int minor, unsigned int subminor) Constructs a version info object using the version number parts passed. | |
VersionInfo(unsigned int major, unsigned int minor, unsigned int subminor, unsigned int build) Constructs a version info object using the version number parts passed. | |
~VersionInfo(void ) The VersionInfo destructor. | |
const char * | getVersionString() const Returns the complete version number as a string. |
unsigned int | getMajor() const |
unsigned int | getMinor() const |
unsigned int | getSubminor() const |
unsigned int | getBuild() const |
bool | operator>(const VersionInfo & rhs) const Compares two version info objects. |
bool | operator==(const VersionInfo & rhs) const Compares two version info objects. |
bool | operator>=(const VersionInfo & rhs) const Compares two version info objects. |
bool | operator<(const VersionInfo & rhs) const Compares two version info objects. |
bool | operator!=(const VersionInfo & rhs) const Compares two version info objects. |
bool | operator<=(const VersionInfo & rhs) const compares two version info objects. |
const char * | getPylonVersionString() Returns the complete pylon version number as a string. |
Detailed Description#
Holds a four-part version number consisting of major.minor.subminor.build.
This class stores a four-part version number and provides comparison operators. If you use the constructor with one parameter, the version info object will be initialized with pylon base version numbers.
You can also call the static getVersionString() method to retrieve a string containing the complete version separated by dots.
Public Functions Documentation#
function VersionInfo#
Constructs a version info object using pylon base version numbers. If checkBuild is set to false, the build number will not be used in comparison operators.
function VersionInfo#
Constructs a version info object using the version number parts passed.
function VersionInfo#
inline VersionInfo(
unsigned int major,
unsigned int minor,
unsigned int subminor,
unsigned int build
)
Constructs a version info object using the version number parts passed.
function ~VersionInfo#
The VersionInfo destructor.
function getVersionString#
Returns the complete version number as a string.
function getMajor#
Returns the major version number. For version 2.1.3.1234 the value 2 would be returned.
function getMinor#
Returns the minor version number. For version 2.1.3.1234 the value 1 would be returned.
function getSubminor#
Returns the subminor version number. For version 2.1.3.1234 the value 3 would be returned.
function getBuild#
Returns the build number. For version 2.1.3.1234 the value 1234 would be returned.
function operator>#
Compares two version info objects.
function operator==#
Compares two version info objects.
function operator>=#
Compares two version info objects.
function operator<#
Compares two version info objects.
function operator!=#
Compares two version info objects.
function operator<=#
compares two version info objects.
function getPylonVersionString#
Returns the complete pylon version number as a string.