Pylon::Key#
This namespace contains keys for accessing the properties of pylon info objects.
Attributes#
名前 | |
---|---|
const char *const | SerialNumberKey Identifies the serial number if it supported by the underlying implementation. |
const char *const | UserDefinedNameKey Identifies the user-defined name if present. |
const char *const | ModelNameKey Identifies the model name of the device. |
const char *const | DeviceVersionKey Identifies the version string of the device. |
const char *const | DeviceFactoryKey Identifies the identifier for the transport layer able to create this device. |
const char *const | XMLSourceKey Identifies the source of the XML used to create the node map of this device. |
const char *const | ManufacturerInfoKey Identifies the manufacturer info. |
const char *const | DeviceIDKey Identifies the device ID (e.g., used by Camera Link and GenTL Consumer). |
const char *const | AddressKey Identifies the IP address of the device IP address in a human-readable representation including the port number. |
const char *const | IpAddressKey Identifies the IP address of the device IP address in a human-readable representation. |
const char *const | DefaultGatewayKey Identifies the default gateway of the device IP address in a human-readable representation. |
const char *const | SubnetMaskKey Identifies the subnet mask of the device IP address in a human-readable representation. |
const char *const | SubnetAddressKey Identifies the subnet address of the device in a human-readable representation. |
const char *const | PortNrKey Identifies the port number used. |
const char *const | MacAddressKey Identifies the MAC address of the device of the device IP address in a human-readable representation. |
const char *const | InterfaceKey Identifies the address of the network interface the device is connected. |
const char *const | IpConfigOptionsKey Identifies the persistent IP configuration options. |
const char *const | IpConfigCurrentKey Identifies the current IP configuration of the device. |
const char *const | PortIDKey Identifies the ID of the serial port the device is connected to. |
const char *const | InitialBaudRateKey Identifies the initial baud rate of the serial port the device is connected to. |
const char *const | DeviceXMLFileOverrideKey Identifies the device xml file override used. Internal use only. |
const char *const | DeviceSpecificStringKey Identifies the device specific string. Internal use only. |
const char *const | PortSpecificStringKey Identifies the port specific string of the device. Internal use only. |
const char *const | FriendlyNameKey Identifies the human readable name of the device. |
const char *const | FullNameKey Identifies the full name identifying the device. |
const char *const | VendorNameKey Identifies the vendor name of the device. |
const char *const | DeviceClassKey Identifies the device class device, e.g. BaslerUsb. |
const char *const | TLTypeKey Identifies the transport layer type. |
const char *const | InterfaceIDKey Identifies the interface ID. |
const char *const | FileNameKey Identifies the filename of the GenTL producer [GenTL consumer only]. |
const char *const | InfoIDKey Identifies the InfoID of the GenTL producer [GenTL consumer only]. |
const char *const | VersionKey Identifies the filename of the GenTL producer. |
Attributes Documentation#
variable SerialNumberKey#
Identifies the serial number if it supported by the underlying implementation.
variable UserDefinedNameKey#
Identifies the user-defined name if present.
variable ModelNameKey#
Identifies the model name of the device.
variable DeviceVersionKey#
Identifies the version string of the device.
variable DeviceFactoryKey#
Identifies the identifier for the transport layer able to create this device.
variable XMLSourceKey#
Identifies the source of the XML used to create the node map of this device.
variable ManufacturerInfoKey#
Identifies the manufacturer info.
variable DeviceIDKey#
Identifies the device ID (e.g., used by Camera Link and GenTL Consumer).
variable AddressKey#
Identifies the IP address of the device IP address in a human-readable representation including the port number.
variable IpAddressKey#
Identifies the IP address of the device IP address in a human-readable representation.
variable DefaultGatewayKey#
Identifies the default gateway of the device IP address in a human-readable representation.
variable SubnetMaskKey#
Identifies the subnet mask of the device IP address in a human-readable representation.
variable SubnetAddressKey#
Identifies the subnet address of the device in a human-readable representation.
variable PortNrKey#
Identifies the port number used.
variable MacAddressKey#
Identifies the MAC address of the device of the device IP address in a human-readable representation.
variable InterfaceKey#
Identifies the address of the network interface the device is connected.
variable IpConfigOptionsKey#
Identifies the persistent IP configuration options.
variable IpConfigCurrentKey#
Identifies the current IP configuration of the device.
variable PortIDKey#
Identifies the ID of the serial port the device is connected to.
variable InitialBaudRateKey#
Identifies the initial baud rate of the serial port the device is connected to.
variable DeviceXMLFileOverrideKey#
Identifies the device xml file override used. Internal use only.
variable DeviceSpecificStringKey#
Identifies the device specific string. Internal use only.
variable PortSpecificStringKey#
Identifies the port specific string of the device. Internal use only.
variable FriendlyNameKey#
Identifies the human readable name of the device.
variable FullNameKey#
Identifies the full name identifying the device.
variable VendorNameKey#
Identifies the vendor name of the device.
variable DeviceClassKey#
Identifies the device class device, e.g. BaslerUsb.
variable TLTypeKey#
Identifies the transport layer type.
variable InterfaceIDKey#
Identifies the interface ID.
variable FileNameKey#
Identifies the filename of the GenTL producer [GenTL consumer only].
variable InfoIDKey#
Identifies the InfoID of the GenTL producer [GenTL consumer only].
variable VersionKey#
Identifies the filename of the GenTL producer.