Pylon::IDeviceFactory#
Interface to be implemented by device factories used to create devices. More…
#include <pylon/DeviceFactory.h>
Inherited by Pylon::CTlFactory, Pylon::IInterface, Pylon::ITransportLayer
Public Functions#
名前 | |
---|---|
virtual int | EnumerateDevices(DeviceInfoList_t & list, bool addToList =false) =0 Retrieves a list of available devices. |
virtual int | EnumerateDevices(DeviceInfoList_t & list, const DeviceInfoList_t & filter, bool addToList =false) =0 Retrieves a list of available devices filtered by given properties, usable for looking for specific devices. |
virtual IPylonDevice * | CreateDevice(const CDeviceInfo & di) =0 Creates a camera object from a device info object. |
virtual IPylonDevice * | CreateFirstDevice(const CDeviceInfo & di =CDeviceInfo()) =0 |
virtual IPylonDevice * | CreateDevice(const CDeviceInfo & di, const StringList_t & InjectedXmlStrings) =0 |
virtual IPylonDevice * | CreateFirstDevice(const CDeviceInfo & di, const StringList_t & InjectedXmlStrings) =0 |
virtual IPylonDevice * | CreateDevice(const String_t & ) =0 |
virtual void | DestroyDevice(IPylonDevice * ) =0 Destroys a device. |
virtual bool | IsDeviceAccessible(const CDeviceInfo & deviceInfo, AccessModeSet mode =Control, EDeviceAccessiblityInfo * pAccessibilityInfo =NULL) =0 This method can be used to check if a camera device can be created and opened. |
Detailed Description#
Interface to be implemented by device factories used to create devices.
Each transport layer object is a device factory. These device factories must implement the IDeviceFactory interface.
Public Functions Documentation#
function EnumerateDevices#
Retrieves a list of available devices.
Parameters:
- list List to be filled with device info objects.
- addToList If true, the devices found will be appended to the list instead of deleting the list. Only newly discovered devices are sorted and not the entire list.
Return: Number of devices found.
Reimplemented by: Pylon::CTlFactory::EnumerateDevices, Pylon::CInstantInterface::EnumerateDevices
The list contains Pylon::CDeviceInfo objects used for the device creation and is ordered by device class and serial number using the operator Pylon::CDeviceInfo::operator<(). By default, the list will be cleared before the device discovery is started.
function EnumerateDevices#
virtual int EnumerateDevices(
DeviceInfoList_t & list,
const DeviceInfoList_t & filter,
bool addToList =false
) =0
Retrieves a list of available devices filtered by given properties, usable for looking for specific devices.
Parameters:
- list List to be filled with device info objects.
- filter A list of device info objects with user-provided properties that a device can match.
- addToList If true, the devices found will be appended to the list instead of deleting the list. Only newly discovered devices are sorted and not the entire list.
Return: Number of devices found.
Reimplemented by: Pylon::CTlFactory::EnumerateDevices, Pylon::CInstantInterface::EnumerateDevices
The list contains Pylon::CDeviceInfo objects used for the device creation and is ordered by device class and serial number using the operator Pylon::CDeviceInfo::operator<(). By default, the list will be cleared before the device discovery is started. The filter list can contain a list of device info objects containing properties a device must have, e.g., the user-provided name or the serial number. A device is returned if it matches the properties of any of the device info objects on the filter list. If the device class property is set in the filter device info objects, the search is limited to the required transport layers.
function CreateDevice#
Creates a camera object from a device info object.
Parameters:
- di Device info object containing all information needed to identify exactly one device.
Reimplemented by: Pylon::CTlFactory::CreateDevice, Pylon::CInstantInterface::CreateDevice
This method accepts either a device info object from a device enumeration or a user-provided device info object. User-provided device info objects can be preset with properties required for a device, e.g. the user-provided name or the serial number. The implementation tries to find a matching camera by using device enumeration. When the device class property is set, the search is limited to the required transport layer.
If the device creation fails, a GenApi::GenericException will be thrown.
function CreateFirstDevice#
Reimplemented by: Pylon::CTlFactory::CreateFirstDevice, Pylon::CInstantInterface::CreateFirstDevice
If multiple devices match the provided properties, the first device found is created. The order in which the devices are found can vary from call to call.
function CreateDevice#
virtual IPylonDevice * CreateDevice(
const CDeviceInfo & di,
const StringList_t & InjectedXmlStrings
) =0
Reimplemented by: Pylon::CTlFactory::CreateDevice, Pylon::CInstantInterface::CreateDevice
Creates a camera object from a device info object, injecting additional GenICam XML definition strings. Currently only one injected xml string is supported.
function CreateFirstDevice#
virtual IPylonDevice * CreateFirstDevice(
const CDeviceInfo & di,
const StringList_t & InjectedXmlStrings
) =0
Reimplemented by: Pylon::CTlFactory::CreateFirstDevice, Pylon::CInstantInterface::CreateFirstDevice
Creates the first found camera device matching the provided properties, injecting additional GenICam XML definition strings. Currently only one injected xml string is supported.
function CreateDevice#
Reimplemented by: Pylon::CTlFactory::CreateDevice, Pylon::CInstantInterface::CreateDevice
This method is deprecated. Use CreateDevice and pass a CDeviceInfo object containing the full name as a property. Example: IPylonDevice* device = TlFactory.CreateDevice( CDeviceInfo().SetFullName( fullname)); creates a device that matches its full name (i.e., as returned by CDeviceInfo::GetFullName).
function DestroyDevice#
Destroys a device.
Note Never try to delete a pointer to a camera device by calling free or delete. Always use the DestroyDevice method.
Reimplemented by: Pylon::CTlFactory::DestroyDevice, Pylon::CInstantInterface::DestroyDevice
function IsDeviceAccessible#
virtual bool IsDeviceAccessible(
const CDeviceInfo & deviceInfo,
AccessModeSet mode =Control,
EDeviceAccessiblityInfo * pAccessibilityInfo =NULL
) =0
This method can be used to check if a camera device can be created and opened.
Parameters:
- deviceInfo Properties to find/identify the camera device to check.
-
mode Used for defining how a device is accessed. The use of the mode information is transport layer-specific.
-
For CameraLink, and USB devices, the mode information is ignored.
- For GigE devices, the
Exclusive
andControl
flags are used for defining how a device is accessed. Other mode information is ignored. - For devices of any type that are accessed via the GenICam GenTL transport layer, the mode is ignored.
- pAccessibilityInfo Optional parameter that provides more information about whether a device is accessible or not.
Return: True if device can be opened with provided access mode.
Precondition: The deviceInfo
object properties specify exactly one device. This is the case when the device info object has been obtained using device enumeration.
Error Safety:
Throws a C++ exception, if the preconditions are not met.
Reimplemented by: Pylon::CTlFactory::IsDeviceAccessible, Pylon::CInstantInterface::IsDeviceAccessible
This method accepts either a device info object from a device enumeration or a user-provided device info object. User-provided device info objects can be preset with properties required for a device, e.g. the user-provided name or the serial number. The implementation tries to find a matching camera by using device enumeration. When the device class property is set, see DeviceClass.h header file, the search is limited to the required transport layer. For more information, see [Applying a Filter when Enumerating Cameras].