GenApi::CBooleanRefT#
Inherits from GenApi::CValueRefT< T >
Public Functions#
名前 | |
---|---|
virtual void | SetValue(bool Value, bool Verify =true) Set node value. |
virtual void | operator=(bool Value) Set node value. |
virtual bool | GetValue(bool Verify =false, bool IgnoreCache =false) const Get node value. |
virtual bool | operator())() const Get node value. |
virtual INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) Set content of the node as string. |
virtual bool | IsValueCacheValid() const Checks if the value comes from cache or is requested from another node. |
virtual EAccessMode | GetAccessMode() const Get the access mode of the node. |
Detailed Description#
Public Functions Documentation#
function SetValue#
Set node value.
function operator=#
Set node value.
function GetValue#
Get node value.
function operator()#
Get node value.
function GetNode#
Get the INode interface of the node.
function ToString#
Get content of the node as string.
function FromString#
Set content of the node as string.
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
function GetAccessMode#
Get the access mode of the node.