GenApi::CStringRefT#
Inherits from GenApi::CValueRefT< T >
Public Functions#
名前 | |
---|---|
virtual void | SetValue(const GenICam::gcstring & Value, bool Verify =true) Set node value. |
virtual IString & | operator=(const GenICam::gcstring & Value) Set node value. |
virtual GenICam::gcstring | GetValue(bool Verify =false, bool IgnoreCache =false) Get node value. |
virtual GenICam::gcstring | operator())() Get node value. |
virtual GenICam::gcstring | operator*() Get node value. |
virtual int64_t | GetMaxLength() Get max length of string. |
virtual INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) Set content of the node as string. |
virtual bool | IsValueCacheValid() const Checks if the value comes from cache or is requested from another node. |
virtual EAccessMode | GetAccessMode() const Get the access mode of the node. |
Detailed Description#
Public Functions Documentation#
function SetValue#
Set node value.
function operator=#
Set node value.
function GetValue#
Get node value.
function operator()#
Get node value.
function operator*#
Get node value.
function GetMaxLength#
Get max length of string.
function GetNode#
Get the INode interface of the node.
function ToString#
Get content of the node as string.
function FromString#
Set content of the node as string.
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
function GetAccessMode#
Get the access mode of the node.