Pylon::CBaslerUniversalGrabResultPtr#
The Universal grab result smart pointer.
#include <pylon/BaslerUniversalGrabResultPtr.h>
Inherits from Pylon::CDeviceSpecificGrabResultPtr< CBaslerUniversalGrabResultData >
Public Functions#
名前 | |
---|---|
CBaslerUniversalGrabResultPtr() Creates a smart pointer. | |
CBaslerUniversalGrabResultPtr(const CGrabResultPtr & rhs) Creates a copy of a smart pointer. | |
CBaslerUniversalGrabResultPtr(const CBaslerUniversalGrabResultPtr & rhs) Creates a copy of a smart pointer. | |
virtual | ~CBaslerUniversalGrabResultPtr() Destroys the smart pointer. |
CBaslerUniversalGrabResultData * | operator->() const Allows accessing the referenced data. |
bool | IsValid() const Check whether data is referenced. |
operator bool() const Check whether data is referenced. | |
operator IImage &() const Provides an IImage interface to the grab result. | |
bool | IsUnique() const Indicates that the held grab result data and buffer are only referenced by this grab result. |
void | Release() The currently referenced data is released. |
Additional inherited members#
Public Functions inherited from Pylon::CDeviceSpecificGrabResultPtr< CBaslerUniversalGrabResultData >
名前 | |
---|---|
CDeviceSpecificGrabResultPtr() Creates a smart pointer. | |
CDeviceSpecificGrabResultPtr(const CGrabResultPtr & rhs) Creates a copy of a smart pointer. | |
CDeviceSpecificGrabResultPtr< GrabResultDataT > & | operator=(const CGrabResultPtr & rhs) Assignment of a smart pointer. |
CDeviceSpecificGrabResultPtr(const CDeviceSpecificGrabResultPtr< GrabResultDataT > & rhs) Creates a copy of a smart pointer. | |
CDeviceSpecificGrabResultPtr< GrabResultDataT > & | operator=(const CDeviceSpecificGrabResultPtr< GrabResultDataT > & rhs) Assignment of a smart pointer. |
virtual | ~CDeviceSpecificGrabResultPtr() Destroys the smart pointer. |
Public Functions Documentation#
function CBaslerUniversalGrabResultPtr#
Creates a smart pointer.
Postcondition: No grab result is referenced.
function CBaslerUniversalGrabResultPtr#
Creates a copy of a smart pointer.
Parameters:
- rhs Another smart pointer, source of the result data to reference.
Postcondition:
- Another reference to the grab result of the source is held if it references a grab result.
- No grab result is referenced if the source does not reference a grab result.
Error Safety:
Still valid after error.
The data itself is not copied.
function CBaslerUniversalGrabResultPtr#
Creates a copy of a smart pointer.
Parameters:
- rhs Another smart pointer, source of the result data to reference.
Postcondition:
- Another reference to the grab result of the source is held if it references a grab result.
- No grab result is referenced if the source does not reference a grab result.
Error Safety:
Still valid after error.
The data itself is not copied.
function ~CBaslerUniversalGrabResultPtr#
Destroys the smart pointer.
Postcondition: The currently referenced data is released.
Error Safety:
Does not throw C++ exceptions.
function operator->#
Allows accessing the referenced data.
Return: The pointer to the grab result data.
Precondition: The pointer must reference a grab result. IsValid() or the overloaded bool operator can be used to check whether data is referenced.
Error Safety:
Still valid after error. Throws an exception when no data is referenced.
function IsValid#
Check whether data is referenced.
Return: True if data is referenced.
Error Safety:
Does not throw C++ exceptions.
function operator bool#
Check whether data is referenced.
Return: IsValid().
Error Safety:
Does not throw C++ exceptions.
The overloaded bool operator can be used to check whether data is referenced. Example:
function operator IImage &#
Provides an IImage interface to the grab result.
Attention: The returned reference is only valid as long the grab result ptr is not destroyed.
Error Safety:
Still valid after error.
This cast operator allows passing the grab result to saving functions or image format converter. The returned image is invalid if the grab was not successful. See CGrabResultData::GrabSucceeded().
function IsUnique#
Indicates that the held grab result data and buffer are only referenced by this grab result.
Return: Returns true if the held grab result data and buffer are only referenced by this grab result. Returns false if the grab result is invalid.
Error Safety:
Does not throw C++ exceptions.
function Release#
The currently referenced data is released.
Postcondition: The currently referenced data is released.
Error Safety:
Still valid after error.