pylon/_ImageFormatConverterParams.h#
名前空間#
名前 |
---|
Basler _ImageFormatConverterParams |
クラス#
名前 | |
---|---|
class | Basler_ImageFormatConverterParams::CImageFormatConverterParams_Params_v7_4_0 A parameter class containing all parameters as members that are available for Image Format Converter. |
class | Basler_ImageFormatConverterParams::CImageFormatConverterParams_Params A parameter class containing all parameters as members that are available for Image Format Converter. |
Detailed Description#
A parameter class containing all parameters as members that are available for Image Format Converter.
The parameter class is used by the Pylon::CImageFormatConverter class. The Pylon::CImageFormatConverter creates new images by converting a source image to a different format. Once the format converter is configured it can convert almost all image formats supported by Basler camera devices. The [Utility_ImageFormatConverter] code sample shows the use of the Image Format Converter class.