pylon/Pixel.h#
名前空間#
名前 |
---|
Pylon Contains definitions of pylon types. |
クラス#
名前 | |
---|---|
struct | Pylon::SBGRA8Pixel Describes the memory layout of a BGRA8 pixel. This pixel is used in Windows bitmaps. |
struct | Pylon::SBGR8Pixel Describes the memory layout of a BGR8 pixel. This pixel is used in Windows bitmaps. |
struct | Pylon::SRGB8Pixel Describes the memory layout of a RGB8 pixel. |
struct | Pylon::SRGB16Pixel Describes the memory layout of a RGB16 pixel. |
struct | Pylon::SYUV422_UYVY Describes the memory layout of a YUV422_UYVY pixel with information about brightness and chroma for two pixels. |
struct | Pylon::SYUV422_YUYV Describes the memory layout of a YUV422_YUYV pixel with information about brightness and chroma for two pixels. |