GenApi::INodeMap#
Interface to access the node map.
#include <GenApi/INodeMap.h>
Public Functions#
名前 | |
---|---|
virtual void | GetNodes(NodeList_t & Nodes) const =0 Retrieves all nodes in the node map. |
virtual INode * | GetNode(const GenICam::gcstring & Name) const =0 Retrieves the node from the central map by Name. |
virtual void | InvalidateNodes() const =0 Invalidates all nodes. |
virtual bool | Connect(IPort * pPort, const GenICam::gcstring & PortName) const =0 Connects a port to a port node with given name. |
virtual bool | Connect(IPort * pPort) const =0 Connects a port to the standard port "Device". |
virtual GenICam::gcstring | GetDeviceName() =0 Get device name. |
virtual void | Poll(int64_t ElapsedTime) =0 Fires nodes which have a polling time. |
virtual CLock & | GetLock() const =0 Returns the lock which guards the node map. |
virtual uint64_t | GetNumNodes() const =0 Get the number of nodes in the map. |
virtual bool | ParseSwissKnifes(GenICam::gcstring_vector * pErrorList =NULL) const =0 Parse all Swissknife equations. |
Public Functions Documentation#
function GetNodes#
Retrieves all nodes in the node map.
function GetNode#
Retrieves the node from the central map by Name.
function InvalidateNodes#
Invalidates all nodes.
function Connect#
Connects a port to a port node with given name.
function Connect#
Connects a port to the standard port "Device".
function GetDeviceName#
Get device name.
The device name identifies a device instance, e.g. for debugging purposes. The default ist "Device".
function Poll#
Fires nodes which have a polling time.
function GetLock#
Returns the lock which guards the node map.
function GetNumNodes#
Get the number of nodes in the map.
function ParseSwissKnifes#
Parse all Swissknife equations.