Pylon::CStaticDefectPixelCorrection#
#include <pylon/StaticDefectPixelCorrection.h>
Public Types#
名前 | |
---|---|
enum | EListType { ListType_Factory, ListType_User} Type of list. |
Public Functions#
名前 | |
---|---|
bool | GetDefectPixelList(GenApi::INodeMap * pNodeMap, StaticDefectPixelList_t & pixelList, EListType listType =ListType_User) Gets the defect pixel list from the camera. |
bool | SetDefectPixelList(GenApi::INodeMap * pNodeMap, StaticDefectPixelList_t & pixelList, EListType listType =ListType_User) Sets the defect pixel list in the camera. |
bool | NormalizePixelList(GenApi::INodeMap * pNodeMap, StaticDefectPixelList_t & pixelList) Sort and erase duplicates of a defect pixel list. |
Public Types Documentation#
enum EListType#
Enumerator | 値 | 説明 |
---|---|---|
ListType_Factory | A Factory list is computed when the camera is made and can't be changed by the user. | |
ListType_User | A User list can be updated by the user. It is empty initially. |
Type of list.
Public Functions Documentation#
function GetDefectPixelList#
static bool GetDefectPixelList(
GenApi::INodeMap * pNodeMap,
StaticDefectPixelList_t & pixelList,
EListType listType =ListType_User
)
Gets the defect pixel list from the camera.
Parameters:
- pNodeMap The nodemap of the camera.
- pixelList List of defect pixels read from camera.
- listType The type of list to read.
Return: Returns true if the list was read successfully. Otherwise, false is returned.
Error Safety: Can throw exceptions if the communication with the camera fails.
The camera stores all defect pixels in a sorted list. For more details, consult the camera's documentation.
function SetDefectPixelList#
static bool SetDefectPixelList(
GenApi::INodeMap * pNodeMap,
StaticDefectPixelList_t & pixelList,
EListType listType =ListType_User
)
Sets the defect pixel list in the camera.
Parameters:
- pNodeMap The nodemap of the camera.
- pixelList A list of defect pixels.
- listType The type of list to write.
Return: Returns true if the list was written successfully. Otherwise, false is returned.
Error Safety: Can throw exceptions if the communication with the camera fails.
The camera stores all defect pixels in a sorted list. The list will be normalized, see NormalizePixelList, before it is written to the camera. For more details, consult the camera's documentation.
function NormalizePixelList#
Sort and erase duplicates of a defect pixel list.
Parameters:
- pNodeMap : The nodemap of the camera.
- pixelList : The pixel list to normalize. The normalized pixel list will be returned.
Return: True if the normalization runs correctly. Otherwise, false is returned.
Exceptions: May throw a RuntimeException if the camera doesn't support user-specific defect pixel lists or if there are too many entries in the pixel list.
Normalizing the list is optional. The list will be normalized automatically when SetDefectPixelList is called.