pylon/_BaslerUniversalEventParams.h#
名前空間#
名前 |
---|
Basler _UniversalEventParams |
クラス#
名前 | |
---|---|
class | Basler_UniversalEventParams::CUniversalEventParams_Params_v7_4_0 A parameter class containing all parameters as members that are available for pylon event grabbers. |
class | Basler_UniversalEventParams::CUniversalEventParams_Params A parameter class containing all parameters as members that are available for pylon event grabbers. |
Detailed Description#
A parameter class containing all parameters as members that are available for pylon event grabbers.
The parameter class is used by the Pylon::CBaslerUniversalInstantCamera class. The [ParametrizeCamera_NativeParameterAccess] code sample shows how to access camera parameters via the Pylon::CBaslerUniversalInstantCamera class.