Basler _VideoWriterParams#
クラス#
名前 | |
---|---|
class | Basler_VideoWriterParams::CVideoWriterParams_Params A parameter class containing all parameters as members that are available for Video Writer. |
class | Basler_VideoWriterParams::CVideoWriterParams_Params_v7_4_0 A parameter class containing all parameters as members that are available for Video Writer. |
タイプ#
名前 | |
---|---|
enum | CompressionModeEnums { CompressionMode_Bitrate, CompressionMode_Quality} Valid values for CompressionMode. |
Types Documentation#
enum CompressionModeEnums#
Enumerator | 値 | 説明 |
---|---|---|
CompressionMode_Bitrate | The resulting stream has a constant bit rate. | |
CompressionMode_Quality | The resulting stream has a constant quality. |