Pylon::CBaslerUniversalGrabResultData#
The Universal grab result data.
#include <pylon/BaslerUniversalGrabResultData.h>
Inherits from Pylon::CGrabResultData, Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params, Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params_v7_4_0
Public Functions#
名前 | |
---|---|
bool | GrabSucceeded() const Returns true if an image has been grabbed successfully and false in the case of an error. |
String_t | GetErrorDescription() const This method returns a description of the error if GrabSucceeded() returns false due to an error. |
uint32_t | GetErrorCode() const This method returns the error code if GrabSucceeded() returns false due to an error. |
EPayloadType | GetPayloadType() const Get the current payload type. |
EPixelType | GetPixelType() const Get the current pixel type. |
uint32_t | GetWidth() const Get the current number of columns. |
uint32_t | GetHeight() const Get the current number of rows expressed as number of pixels. |
uint32_t | GetOffsetX() const Get the current starting column. |
uint32_t | GetOffsetY() const Get the current starting row. |
uint32_t | GetPaddingX() const Get the number of extra data at the end of each row in bytes. |
uint32_t | GetPaddingY() const Get the number of extra data at the end of the image data in bytes. |
void * | GetBuffer() const Get the pointer to the buffer. |
size_t | GetPayloadSize() const Get the current payload size in bytes. |
size_t | GetBufferSize() const Get the size of the buffer returned by GetBuffer() in bytes. |
uint64_t | GetBlockID() const Get the block ID of the grabbed frame (camera device specific). |
uint64_t | GetTimeStamp() const Get the camera specific tick count (camera device specific). |
bool | GetStride(size_t & strideBytes) const Get the stride in bytes. |
size_t | GetImageSize() const Get the size of the image in byte. |
intptr_t | GetCameraContext() const Get the context value assigned to the camera object. The context is attached to the result when it is retrieved. |
int64_t | GetID() const Get the ID of the grabbed image. |
int64_t | GetImageNumber() const Get the number of the image. This number is incremented when an image is retrieved using CInstantCamera::RetrieveResult(). |
int64_t | GetNumberOfSkippedImages() const Get the number of skipped images before this image. |
bool | IsChunkDataAvailable() const Returns true if chunk data is available. |
GenApi::INodeMap & | GetChunkDataNodeMap() const Get the reference to the chunk data node map connected to the result. |
bool | HasCRC() const Checks if buffer has a CRC attached. This needs not be activated for the device. See the PayloadCRC16 chunk. |
bool | CheckCRC() const Checks CRC sum of buffer, returns true if CRC sum is OK. |
intptr_t | GetBufferContext() const Get the context value assigned to the buffer. The context is set when CInstamtCamera is using a custom buffer factory. |
CPylonDataContainer | GetDataContainer() const Returns the grab result as a CPylonDataContainer. |
size_t | GetDataComponentCount() const Returns the number of components contained in the container. |
CPylonDataComponent | GetDataComponent(size_t index) Returns a specific component from the container. |
Protected Functions#
名前 | |
---|---|
virtual void | Destroy() |
virtual void | Initialize() |
Public Attributes#
名前 | |
---|---|
Pylon::IEnumParameterT< BslChunkAutoBrightnessStatusEnums > & | BslChunkAutoBrightnessStatus Indicates the status of the target brightness adjustments performed by the Exposure Auto and Gain Auto auto functions - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB. |
Pylon::IEnumParameterT< BslChunkTimestampSelectorEnums > & | BslChunkTimestampSelector Sets which information should be included in the Chunk Timestamp Value chunk - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB. |
Pylon::IIntegerEx & | BslChunkTimestampValue Value of the timestamp when the image was acquired - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB. |
Pylon::IEnumParameterT< ChunkCounterSelectorEnums > & | ChunkCounterSelector Sets which counter to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkCounterValue Value of the selected chunk counter - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkDynamicRangeMax Maximum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkDynamicRangeMin Minimum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IFloatEx & | ChunkExposureTime Exposure time used to acquire the image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkFrameID Unique identifier of the current frame - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkFrameTriggerCounter Value of the Frame Trigger counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkFrameTriggerIgnoredCounter Value of the Frame Trigger Ignored counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkFramecounter Value of the Frame counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkFramesPerTriggerCounter Value of the Frames per Trigger counter when the image was acquired - Applies to: GigE. |
Pylon::IFloatEx & | ChunkGain Gain used during image acquisition - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkGainAll Gain All value of the acquired image - Applies to: GigE. |
Pylon::IEnumParameterT< ChunkGainSelectorEnums > & | ChunkGainSelector Sets which gain channel to retrieve chunk data from - Applies to: ace USB. |
Pylon::IIntegerEx & | ChunkHeight AOI height of the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkInputStatusAtLineTriggerBitsPerLine Number of bits per line used for the Input Status At Line Trigger parameter - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkInputStatusAtLineTriggerIndex Index number used for the Input Status At Line Trigger parameter - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkInputStatusAtLineTriggerValue Value indicating the status of the camera's input lines when a specific line was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkLineStatusAll Bit field that indicates the status of all of the camera's input and output lines when the image was acquired - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkLineTriggerCounter Value of the Line Trigger counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkLineTriggerEndToEndCounter Value of the Line Trigger End to End counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkLineTriggerIgnoredCounter Value of the Line Trigger Ignored counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkOffsetX X offset of the AOI of the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkOffsetY Y offset of the AOI of the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkPayloadCRC16 CRC checksum of the acquired image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB. |
Pylon::IIntegerEx & | ChunkPixelDynamicRangeMax Maximum possible pixel value in the acquired image - Applies to: ace 2 GigE. |
Pylon::IIntegerEx & | ChunkPixelDynamicRangeMin Minimum possible pixel value in the acquired image - Applies to: ace 2 GigE. |
Pylon::IEnumParameterT< ChunkPixelFormatEnums > & | ChunkPixelFormat Indicates the pixel format of the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkSequenceSetIndex Sequence set index number related to the acquired image - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkSequencerSetActive Index of the active sequencer set - Applies to: ace 2 GigE, ace 2 USB and ace USB. |
Pylon::IIntegerEx & | ChunkShaftEncoderCounter Value of the Shaft Encoder counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkStride Number of bytes of data between the beginning of one line in the acquired image and the beginning of the next line in the acquired image - Applies to: GigE and ace 2 GigE. |
Pylon::IIntegerEx & | ChunkTimestamp Value of the timestamp when the image was acquired - Applies to: GigE and ace USB. |
Pylon::IIntegerEx & | ChunkTriggerinputcounter Value of the Trigger Input counter when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkVirtLineStatusAll Status of all of the camera's virtual input and output lines when the image was acquired - Applies to: GigE. |
Pylon::IIntegerEx & | ChunkWidth Width of the AOI of the acquired image - Applies to: GigE and ace 2 GigE. |
Additional inherited members#
Friends inherited from Pylon::CGrabResultData
名前 | |
---|---|
class | CInstantCamera Internal use only. The grab result data class should only be created by the instant camera class. |
Public Functions Documentation#
function GrabSucceeded#
Returns true if an image has been grabbed successfully and false in the case of an error.
function GetErrorDescription#
This method returns a description of the error if GrabSucceeded() returns false due to an error.
function GetErrorCode#
This method returns the error code if GrabSucceeded() returns false due to an error.
function GetPayloadType#
Get the current payload type.
function GetPixelType#
Get the current pixel type.
function GetWidth#
Get the current number of columns.
function GetHeight#
Get the current number of rows expressed as number of pixels.
function GetOffsetX#
Get the current starting column.
function GetOffsetY#
Get the current starting row.
function GetPaddingX#
Get the number of extra data at the end of each row in bytes.
function GetPaddingY#
Get the number of extra data at the end of the image data in bytes.
function GetBuffer#
Get the pointer to the buffer.
If the chunk data feature is activated for the device, chunk data is appended to the image data. When writing past the image section while performing image processing, the chunk data will be corrupted.
function GetPayloadSize#
Get the current payload size in bytes.
function GetBufferSize#
Get the size of the buffer returned by GetBuffer() in bytes.
function GetBlockID#
Get the block ID of the grabbed frame (camera device specific).
Attention: A block ID with the value UINT64_MAX indicates that the block ID is invalid and must not be used.
GigE Camera Devices
If the Extended ID mode is disabled (default), the sequence number starts with 1 and wraps at 65535. If the Extended ID mode is enabled, the sequence number starts with 1 and uses the full 64-bit unsigned integer value range.
USB Camera Devices
The sequence number starts with 0 and uses the full 64 Bit range.
A value of 0 indicates that this feature is not supported by the camera. You can configure the Extended ID mode by setting the GevGVSPExtendedIDMode or the BslGevGVSPExtendedIDMode parameter, if available. The Instant Camera class and the pylon GigE stream grabber provide additional parameters for controlling the Extended ID mode.
function GetTimeStamp#
Get the camera specific tick count (camera device specific).
This describes when the image exposure was started. Cameras that do not support this feature return zero. If supported, this can be used to determine which image AOIs were acquired simultaneously.
function GetStride#
Get the stride in bytes.
function GetImageSize#
Get the size of the image in byte.
function GetCameraContext#
Get the context value assigned to the camera object. The context is attached to the result when it is retrieved.
function GetID#
Get the ID of the grabbed image.
Always returns a number larger than 0. The counting starts with 1 and is never reset during the lifetime of the Instant Camera object.
function GetImageNumber#
Get the number of the image. This number is incremented when an image is retrieved using CInstantCamera::RetrieveResult().
Always returns a number larger than 0. The counting starts with 1 and is reset with every call to CInstantCamera::StartGrabbing().
function GetNumberOfSkippedImages#
Get the number of skipped images before this image.
This value can be larger than 0 if EGrabStrategy_LatestImageOnly grab strategy or GrabStrategy_LatestImages grab strategy is used. Always returns a number larger than or equal 0. This number does not include the number of images lost in case of a buffer underrun in the driver.
function IsChunkDataAvailable#
Returns true if chunk data is available.
This is the case if the chunk mode is enabled for the camera device. The parameter CInstantCamera::ChunkNodeMapsEnable of the used Instant Camera object is set to true (default setting). Chunk data node maps are supported by the Transport Layer of the camera device.
function GetChunkDataNodeMap#
Get the reference to the chunk data node map connected to the result.
An empty node map is returned when the device does not support this feature or when chunks are disabled.
function HasCRC#
Checks if buffer has a CRC attached. This needs not be activated for the device. See the PayloadCRC16 chunk.
function CheckCRC#
Checks CRC sum of buffer, returns true if CRC sum is OK.
function GetBufferContext#
Get the context value assigned to the buffer. The context is set when CInstamtCamera is using a custom buffer factory.
function GetDataContainer#
Returns the grab result as a CPylonDataContainer.
function GetDataComponentCount#
Returns the number of components contained in the container.
Return: Returns the number of components contained in the container.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
You can use the return value to iterate over the existing components by calling Pylon::CPylonDataContainer::GetDataComponent().
function GetDataComponent#
Returns a specific component from the container.
Parameters:
- index Index of the component to return. The index must be less than the value returned by
Pylon::CPylonDataContainer::GetComponentCount()
.
Return: Returns the component specified by the index parameter.
Error Safety:
Throws an exception if the index parameter is out of range. Can throw exceptions in low-memory conditions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
Protected Functions Documentation#
function Destroy#
Reimplements: Pylon::CGrabResultData::Destroy
function Initialize#
Reimplements: Pylon::CGrabResultData::Initialize
Public Attributes Documentation#
variable BslChunkAutoBrightnessStatus#
Indicates the status of the target brightness adjustments performed by the Exposure Auto and Gain Auto auto functions - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB.
Visibility: Expert
variable BslChunkTimestampSelector#
Sets which information should be included in the Chunk Timestamp Value chunk - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB.
Visibility: Expert
Selecting Parameters: BslChunkTimestampValue
variable BslChunkTimestampValue#
Value of the timestamp when the image was acquired - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB.
Visibility: Expert
Selected by: BslChunkTimestampSelector
variable ChunkCounterSelector#
Sets which counter to retrieve chunk data from - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
Visibility: Expert
Selecting Parameters: ChunkCounterValue
variable ChunkCounterValue#
Value of the selected chunk counter - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
Visibility: Beginner
Selected by: ChunkCounterSelector
variable ChunkDynamicRangeMax#
Maximum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkDynamicRangeMin#
Minimum possible pixel value in the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkExposureTime#
Exposure time used to acquire the image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
Visibility: Beginner
variable ChunkFrameID#
Unique identifier of the current frame - Applies to: ace 2 GigE, ace 2 USB and dart 2 USB.
Unique identifier of the current frame. The frame ID starts at 0 and keeps incrementing by 1 for each exposed image until the camera is powered off. The maximum value is 2^48.
Visibility: Expert
variable ChunkFrameTriggerCounter#
Value of the Frame Trigger counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkFrameTriggerIgnoredCounter#
Value of the Frame Trigger Ignored counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkFramecounter#
Value of the Frame counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkFramesPerTriggerCounter#
Value of the Frames per Trigger counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkGain#
Gain used during image acquisition - Applies to: ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
Visibility: Beginner
Selected by: ChunkGainSelector
variable ChunkGainAll#
Gain All value of the acquired image - Applies to: GigE.
Visibility: Beginner
variable ChunkGainSelector#
Sets which gain channel to retrieve chunk data from - Applies to: ace USB.
Visibility: Expert
Selecting Parameters: ChunkGain
variable ChunkHeight#
AOI height of the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkInputStatusAtLineTriggerBitsPerLine#
Number of bits per line used for the Input Status At Line Trigger parameter - Applies to: GigE.
Visibility: Beginner
variable ChunkInputStatusAtLineTriggerIndex#
Index number used for the Input Status At Line Trigger parameter - Applies to: GigE.
Index number used for the Input Status At Line Trigger parameter. The index number can be used to get the state of the camera's input lines when a specific line was acquired. For example, if you want to know the state of the camera's input lines when line 30 was acquired, set the index to 30, then retrieve the value of Status Index parameter.
Visibility: Beginner
variable ChunkInputStatusAtLineTriggerValue#
Value indicating the status of the camera's input lines when a specific line was acquired - Applies to: GigE.
Value indicating the status of the camera's input lines when a specific line was acquired. The information is stored in a 4-bit value (bit 0 = input line 1 state, bit 1 = input line 2 state etc.). For more information, see the Status Index parameter documentation.
Visibility: Beginner
variable ChunkLineStatusAll#
Bit field that indicates the status of all of the camera's input and output lines when the image was acquired - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
Visibility: Beginner
variable ChunkLineTriggerCounter#
Value of the Line Trigger counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkLineTriggerEndToEndCounter#
Value of the Line Trigger End to End counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkLineTriggerIgnoredCounter#
Value of the Line Trigger Ignored counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkOffsetX#
X offset of the AOI of the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkOffsetY#
Y offset of the AOI of the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkPayloadCRC16#
CRC checksum of the acquired image - Applies to: GigE, ace 2 GigE, ace 2 USB, ace USB and dart 2 USB.
CRC checksum of the acquired image. The checksum is calculated using all of the image data and all of the appended chunks except for the checksum itself.
Visibility: Beginner
variable ChunkPixelDynamicRangeMax#
Maximum possible pixel value in the acquired image - Applies to: ace 2 GigE.
Visibility: Expert
variable ChunkPixelDynamicRangeMin#
Minimum possible pixel value in the acquired image - Applies to: ace 2 GigE.
Visibility: Expert
variable ChunkPixelFormat#
Indicates the pixel format of the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkSequenceSetIndex#
Sequence set index number related to the acquired image - Applies to: GigE.
Visibility: Beginner
variable ChunkSequencerSetActive#
Index of the active sequencer set - Applies to: ace 2 GigE, ace 2 USB and ace USB.
Visibility: Beginner
variable ChunkShaftEncoderCounter#
Value of the Shaft Encoder counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkStride#
Number of bytes of data between the beginning of one line in the acquired image and the beginning of the next line in the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner
variable ChunkTimestamp#
Value of the timestamp when the image was acquired - Applies to: GigE and ace USB.
Visibility: Beginner
variable ChunkTriggerinputcounter#
Value of the Trigger Input counter when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkVirtLineStatusAll#
Status of all of the camera's virtual input and output lines when the image was acquired - Applies to: GigE.
Visibility: Beginner
variable ChunkWidth#
Width of the AOI of the acquired image - Applies to: GigE and ace 2 GigE.
Visibility: Beginner