Pylon::CIntegerParameter#
#include <pylon/IntegerParameter.h>
Inherits from Pylon::IIntegerEx, Pylon::CParameter, GenApi::IInteger, Pylon::IValueEx, GenApi::IValue, GenApi::IBase
Public Functions#
名前 | |
---|---|
CIntegerParameter() Creates an empty CIntegerParameter object. | |
CIntegerParameter(GenApi::INode * pNode) Creates a CIntegerParameter object and attaches it to a node, typically retrieved for a nodemap calling GetNode(). | |
CIntegerParameter(GenApi::IInteger * pInteger) Creates a CIntegerParameter object and attaches it to a node of a matching type. | |
CIntegerParameter(GenApi::INodeMap * pNodeMap, const char * pName) Creates a CIntegerParameter object and attaches it to a node retrieved from the provided node map. | |
CIntegerParameter(GenApi::INodeMap & nodeMap, const char * pName) Creates a CIntegerParameter object and attaches it to a node retrieved from the provided node map. | |
CIntegerParameter(const CIntegerParameter & rhs) Copies a CIntegerParameter object. | |
virtual | ~CIntegerParameter() Destroys the CIntegerParameter object. |
virtual bool | Attach(GenApi::INodeMap * pNodeMap, const char * pName) Attaches a node retrieved from the provided node map. |
virtual bool | Attach(GenApi::INodeMap & nodeMap, const char * pName) Attaches a node retrieved from the provided node map. |
virtual bool | Attach(GenApi::INode * pNode) Attaches a node, typically retrieved for a nodemap calling GetNode(). |
virtual bool | Attach(GenApi::IInteger * pInteger) Assigns a node of the same type to the parameter object. |
CIntegerParameter & | operator=(const CIntegerParameter & rhs) Assigns a CIntegerParameter object. |
virtual bool | Equals(const CIntegerParameter & rhs) const Returns true if the same nodes are attached or both parameters are empty. |
virtual bool | Equals(const GenApi::INode * pNode) const Returns true if the attached node pointer is equal. |
virtual bool | Equals(const GenApi::IInteger * pInteger) const Returns true if the attached node pointer is equal. |
virtual void | Release() Releases the attached node. |
virtual bool | IsValid() const Indicates whether a node is attached. |
virtual void | SetValue(int64_t Value, bool Verify =true) Set node value. |
virtual GenApi::IInteger & | operator=(int64_t Value) Set node value. |
virtual int64_t | GetValue(bool Verify =false, bool IgnoreCache =false) Get node value. |
virtual int64_t | operator())() Get node value. |
virtual int64_t | operator*() Get node value. |
virtual int64_t | GetMin() Get minimum value allowed. |
virtual int64_t | GetMax() Get maximum value allowed. |
virtual GenApi::EIncMode | GetIncMode() Get increment mode. |
virtual int64_t | GetInc() Get increment. |
virtual GenApi::int64_autovector_t | GetListOfValidValues(bool bounded =true) Get list of valid value. |
virtual GenApi::ERepresentation | GetRepresentation() Get recommended representation. |
virtual GenICam::gcstring | GetUnit() Get the physical unit name. |
virtual void | ImposeMin(int64_t Value) Restrict minimum value. |
virtual void | ImposeMax(int64_t Value) Restrict maximum value. |
virtual bool | TrySetValue(int64_t value) Sets the value of the parameter if the parameter is writable. |
virtual int64_t | GetValueOrDefault(int64_t defaultValue) Gets the value of the parameter if the parameter is readable. |
virtual bool | TrySetValue(int64_t value, EIntegerValueCorrection correction) Sets the value of the parameter if the parameter is writable and readable. |
virtual void | SetValue(int64_t value, EIntegerValueCorrection correction) Sets the value of the parameter. |
virtual double | GetValuePercentOfRange() Gets the value of the parameter in percent of its value range (from minimum to maximum). |
virtual void | SetValuePercentOfRange(double percentOfRange) Sets the value of the parameter to a value within its range, using this formula (simplified): ((max - min) * (percentOfRange / 100.0)) + min. |
virtual bool | TrySetValuePercentOfRange(double percentOfRange) If the parameter is writable and readable, sets the value of the parameter to a value within its range, using this formula (simplified): ((max - min) * (percentOfRange / 100.0)) + min. |
virtual void | SetToMaximum() Sets the value of the parameter to the maximum possible value. |
virtual void | SetToMinimum() Sets the value of the parameter to the minimum possible value. |
virtual bool | TrySetToMaximum() Sets the value of the parameter to the maximum possible value if the parameter is readable and writable. |
virtual bool | TrySetToMinimum() Sets the value of the parameter to the minimum possible value if the parameter is readable and writable. |
virtual INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
virtual bool | IsReadable() const =0 Indicates whether the parameter is readable. |
virtual bool | IsWritable() const =0 Indicates whether the parameter is writable. |
virtual String_t | GetInfo(EParameterInfo info) =0 Gets the parameter information. |
virtual String_t | GetInfoOrDefault(EParameterInfo info, const String_t defaultInfo) =0 Gets the parameter information if the parameter is attached to a node. |
virtual String_t | ToStringOrDefault(const String_t & defaultValue) =0 Gets the parameter value as string if the parameter is readable. |
virtual bool | Attach(GenApi::IValue * pValue) Assigns a node of the same type to the parameter object. |
virtual bool | Equals(const CParameter & rhs) const Returns true if the same nodes are attached or both parameters are empty. |
virtual bool | Equals(const GenApi::IValue * pValue) const Returns true if the attached node pointer is equal. |
virtual GenApi::EAccessMode | GetAccessMode() const Get the access mode of the node. |
virtual GenApi::INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) Set content of the node as string. |
virtual bool | IsValueCacheValid() const Checks if the value comes from cache or is requested from another node. |
virtual bool | IsReadable() const Indicates whether the parameter is readable. |
virtual bool | IsWritable() const Indicates whether the parameter is writable. |
virtual String_t | GetInfo(EParameterInfo info) Gets the parameter information. |
virtual String_t | GetInfoOrDefault(EParameterInfo info, const String_t defaultInfo) Gets the parameter information if the parameter is attached to a node. |
virtual String_t | ToStringOrDefault(const String_t & defaultValue) Gets the parameter value as string if the parameter is readable. |
Additional inherited members#
Public Functions inherited from Pylon::CParameter
名前 | |
---|---|
CParameter() Creates an empty CParameter object. | |
CParameter(GenApi::INode * pNode) Creates a CParameter object and attaches it to a node, typically retrieved for a nodemap calling GetNode(). | |
CParameter(GenApi::IValue * pValue) Creates a CParameter object and attaches it to a node of a matching type. | |
CParameter(GenApi::INodeMap * pNodeMap, const char * pName) Creates a CParameter object and attaches it to a node retrieved from the provided node map. | |
CParameter(GenApi::INodeMap & nodeMap, const char * pName) Creates a CParameter object and attaches it to a node retrieved from the provided node map. | |
CParameter(const CParameter & rhs) Copies a CParameter object. | |
virtual | ~CParameter() Destroys the CParameter object. |
Public Functions inherited from GenApi::IBase
名前 | |
---|---|
virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function CIntegerParameter#
Creates an empty CIntegerParameter object.
Error Safety:
Does not throw C++ exceptions.
function CIntegerParameter#
Creates a CIntegerParameter object and attaches it to a node, typically retrieved for a nodemap calling GetNode().
Parameters:
- pNode The node to attach.
Postcondition:
- If the passed node does not match the parameter type, the parameter will be empty, see IsValid().
- If the passed node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the source of the attached
pNode
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
function CIntegerParameter#
Creates a CIntegerParameter object and attaches it to a node of a matching type.
Parameters:
- pInteger The node to attach.
Postcondition: The parameter object must not be used to access the node's functionality if the source of the attached pInteger
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
function CIntegerParameter#
Creates a CIntegerParameter object and attaches it to a node retrieved from the provided node map.
Parameters:
- pNodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Postcondition:
- If
pNodeMap
orname
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
function CIntegerParameter#
Creates a CIntegerParameter object and attaches it to a node retrieved from the provided node map.
Parameters:
- nodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Postcondition:
- If
name
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
function CIntegerParameter#
Copies a CIntegerParameter object.
Parameters:
- rhs The object to copy.
Error Safety:
Does not throw C++ exceptions.
function ~CIntegerParameter#
Destroys the CIntegerParameter object.
Error Safety:
Does not throw C++ exceptions.
Does not access the attached node.
function Attach#
Attaches a node retrieved from the provided node map.
Parameters:
- pNodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Return: Returns true if the node has been attached.
Postcondition:
- If
pNodeMap
orname
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
Reimplements: Pylon::CParameter::Attach
function Attach#
Attaches a node retrieved from the provided node map.
Parameters:
- nodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Return: Returns true if the node has been attached.
Postcondition:
- If
name
is NULL the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
Reimplements: Pylon::CParameter::Attach
function Attach#
Attaches a node, typically retrieved for a nodemap calling GetNode().
Parameters:
- pNode The node to assign.
Return: Returns true if the node has been attached.
Postcondition:
- If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the source of the attached
pNode
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CParameter::Attach
function Attach#
Assigns a node of the same type to the parameter object.
Parameters:
- pInteger The node to assign.
Return: Returns true if the node has been attached.
Error Safety:
Does not throw C++ exceptions.
function operator=#
Assigns a CIntegerParameter object.
Parameters:
- rhs The object to assign.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the same nodes are attached or both parameters are empty.
Parameters:
- rhs The object to compare to.
Return: Returns true if the same nodes are attached or both parameters are empty.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the attached node pointer is equal.
Parameters:
- pNode The node to compare to.
Return: Returns true if the attached node pointer is equal.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CParameter::Equals
function Equals#
Returns true if the attached node pointer is equal.
Parameters:
- pInteger The node to compare to.
Return: Returns true if the attached node pointer is equal.
Error Safety:
Does not throw C++ exceptions.
function Release#
Releases the attached node.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CParameter::Release
function IsValid#
Indicates whether a node is attached.
Return: Returns true if a node is attached.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CParameter::IsValid
function SetValue#
Set node value.
Parameters:
- Value The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplements: GenApi::IInteger::SetValue
function operator=#
Set node value.
Reimplements: GenApi::IInteger::operator=
function GetValue#
Get node value.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplements: GenApi::IInteger::GetValue
function operator()#
Get node value.
Reimplements: GenApi::IInteger::operator())
function operator*#
Get node value.
Reimplements: GenApi::IInteger::operator*
function GetMin#
Get minimum value allowed.
Reimplements: GenApi::IInteger::GetMin
function GetMax#
Get maximum value allowed.
Reimplements: GenApi::IInteger::GetMax
function GetIncMode#
Get increment mode.
Reimplements: GenApi::IInteger::GetIncMode
function GetInc#
Get increment.
Reimplements: GenApi::IInteger::GetInc
function GetListOfValidValues#
Get list of valid value.
Reimplements: GenApi::IInteger::GetListOfValidValues
function GetRepresentation#
Get recommended representation.
Reimplements: GenApi::IInteger::GetRepresentation
function GetUnit#
Get the physical unit name.
Reimplements: GenApi::IInteger::GetUnit
function ImposeMin#
Restrict minimum value.
Reimplements: GenApi::IInteger::ImposeMin
function ImposeMax#
Restrict maximum value.
Reimplements: GenApi::IInteger::ImposeMax
function TrySetValue#
Sets the value of the parameter if the parameter is writable.
Parameters:
- value The value to set.
Return: Returns false if the parameter is not writable.
Precondition:
- The passed value must be >= GenApi::IInteger::GetMin().
- The passed value must be <= GenApi::IInteger::GetMax().
- The passed value must be aligned to the increment returned by GenApi::IInteger::GetInc().
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the preconditions are not met or if writing the value fails.
Reimplements: Pylon::IIntegerEx::TrySetValue
The value must be in the valid range and the increment must be correct.
function GetValueOrDefault#
Gets the value of the parameter if the parameter is readable.
Parameters:
- defaultValue The default value returned if the parameter is not readable.
Return: Returns the parameter value if the parameter is readable. Otherwise returns the default value.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exception if reading the value fails.
Reimplements: Pylon::IIntegerEx::GetValueOrDefault
Otherwise returns the default value.
function TrySetValue#
Sets the value of the parameter if the parameter is writable and readable.
Parameters:
- value The value to set.
- correction The correction method.
Return: Returns false if the parameter is not readable or not writable.
Note Calls TrySetValue(GenApi::IInteger*, int64_t) if
correction
equals IntegerValueCorrection_None.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if writing the value fails.
Reimplements: Pylon::IIntegerEx::TrySetValue
The value is automatically corrected if needed.
function SetValue#
Sets the value of the parameter.
Parameters:
- value The value to set.
- correction The correction method.
Note Calls GenApi::IInteger::SetValue(int64_t) if
correction
equals IntegerValueCorrection_None.
Precondition:
- The parameter must be writable.
- The parameter must be readable.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the preconditions are not met or if writing the value fails.
Reimplements: Pylon::IIntegerEx::SetValue
The value is automatically corrected if needed.
function GetValuePercentOfRange#
Gets the value of the parameter in percent of its value range (from minimum to maximum).
Return: Returns the parameter value in percent of its value range. Returns 100 if minimum equals maximum.
Precondition: The parameter must be readable.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if writing the value fails.
Reimplements: Pylon::IIntegerEx::GetValuePercentOfRange
function SetValuePercentOfRange#
Sets the value of the parameter to a value within its range, using this formula (simplified): ((max - min) * (percentOfRange / 100.0)) + min.
Parameters:
- percentOfRange The percentage of the range to be used in the calculation.
Precondition:
- The parameter must be writable.
- The parameter must be readable.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if writing the value fails.
Reimplements: Pylon::IIntegerEx::SetValuePercentOfRange
The value is always corrected to the nearest valid value.
The parameter must be writable.
function TrySetValuePercentOfRange#
If the parameter is writable and readable, sets the value of the parameter to a value within its range, using this formula (simplified): ((max - min) * (percentOfRange / 100.0)) + min.
Parameters:
- percentOfRange The percentage of the range to be used in the calculation.
Return: Returns true if the a value has been set.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if writing the value fails.
Reimplements: Pylon::IIntegerEx::TrySetValuePercentOfRange
The value is always corrected to the nearest valid value.
function SetToMaximum#
Sets the value of the parameter to the maximum possible value.
Precondition:
- The parameter must be writable.
- The parameter must be readable.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the parameter is not writable, not readable, or if reading or writing fails.
Reimplements: Pylon::IIntegerEx::SetToMaximum
function SetToMinimum#
Sets the value of the parameter to the minimum possible value.
Precondition:
- The parameter must be writable.
- The parameter must be readable.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the parameter is not writable, not readable, or if reading or writing fails.
Reimplements: Pylon::IIntegerEx::SetToMinimum
function TrySetToMaximum#
Sets the value of the parameter to the maximum possible value if the parameter is readable and writable.
Return: Returns true if the maximum value has been set.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading or writing fails.
Reimplements: Pylon::IIntegerEx::TrySetToMaximum
function TrySetToMinimum#
Sets the value of the parameter to the minimum possible value if the parameter is readable and writable.
Return: Returns true if the minimum value has been set.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading or writing fails.
Reimplements: Pylon::IIntegerEx::TrySetToMinimum
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode
function IsReadable#
Indicates whether the parameter is readable.
Return: Returns true if the parameter is readable.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::IsReadable
function IsWritable#
Indicates whether the parameter is writable.
Return: Returns true if the parameter is writable.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::IsWritable
function GetInfo#
Gets the parameter information.
Parameters:
- info The type information to return.
Return: Returns the parameter information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Throws an exception if no node is attached. Can throw exceptions if the retrieval of the information fails.
Reimplemented by: Pylon::CArrayParameter::GetInfo
function GetInfoOrDefault#
Gets the parameter information if the parameter is attached to a node.
Parameters:
- info The type information to return. Otherwise returns the default information. This method is useful if you want to display parameter information and handle the case that some parameters are not available for a device.
- defaultInfo The default information returned if the parameter is not attached to a node.
Return: Returns the parameter information if the parameter is attached to a node. Otherwise returns the default information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the retrieval of the information fails.
Reimplemented by: Pylon::CArrayParameter::GetInfoOrDefault
See IsValid().
function ToStringOrDefault#
Gets the parameter value as string if the parameter is readable.
Parameters:
- defaultValue The default value returned if the parameter is not readable.
Return: Returns the parameter value if the parameter is readable. Otherwise returns the default value.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading the value fails.
Reimplemented by: Pylon::CArrayParameter::ToStringOrDefault
Otherwise returns the default value.
function Attach#
Assigns a node of the same type to the parameter object.
Parameters:
- pValue The node to assign.
Return: Returns true if the node has been attached.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the same nodes are attached or both parameters are empty.
Parameters:
- rhs The object to compare to.
Return: Returns true if the same nodes are attached or both parameters are empty.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the attached node pointer is equal.
Parameters:
- pValue The node to compare to.
Return: Returns true if the attached node pointer is equal.
Error Safety:
Does not throw C++ exceptions.
function GetAccessMode#
Get the access mode of the node.
Reimplements: GenApi::IBase::GetAccessMode
function GetNode#
Get the INode interface of the node.
Reimplements: GenApi::IBoolean::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplements: GenApi::IBoolean::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplements: GenApi::IBoolean::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplements: GenApi::IBoolean::IsValueCacheValid
function IsReadable#
Indicates whether the parameter is readable.
Return: Returns true if the parameter is readable.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CArrayParameter::IsReadable
function IsWritable#
Indicates whether the parameter is writable.
Return: Returns true if the parameter is writable.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CArrayParameter::IsWritable
function GetInfo#
Gets the parameter information.
Parameters:
- info The type information to return.
Return: Returns the parameter information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Throws an exception if no node is attached. Can throw exceptions if the retrieval of the information fails.
Reimplements: Pylon::CArrayParameter::GetInfo
function GetInfoOrDefault#
Gets the parameter information if the parameter is attached to a node.
Parameters:
- info The type information to return. Otherwise returns the default information. This method is useful if you want to display parameter information and handle the case that some parameters are not available for a device.
- defaultInfo The default information returned if the parameter is not attached to a node.
Return: Returns the parameter information if the parameter is attached to a node. Otherwise returns the default information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the retrieval of the information fails.
Reimplements: Pylon::CArrayParameter::GetInfoOrDefault
See IsValid().
function ToStringOrDefault#
Gets the parameter value as string if the parameter is readable.
Parameters:
- defaultValue The default value returned if the parameter is not readable.
Return: Returns the parameter value if the parameter is readable. Otherwise returns the default value.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading the value fails.
Reimplements: Pylon::CArrayParameter::ToStringOrDefault
Otherwise returns the default value.