GenApi::IPort#
Interface for ports.
#include <GenApi/IPort.h>
Inherits from GenApi::IBase
Public Functions#
名前 | |
---|---|
virtual void | Read(void * pBuffer, int64_t Address, int64_t Length) =0 Reads a chunk of bytes from the port. |
virtual void | Write(const void * pBuffer, int64_t Address, int64_t Length) =0 Writes a chunk of bytes to the port. |
virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
名前 | |
---|---|
virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function Read#
Reads a chunk of bytes from the port.
function Write#
Writes a chunk of bytes to the port.
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode