GenApi::CFloatPtr#
SmartPointer for IFloat interface pointer.
#include <GenApi/Pointer.h>
Inherits from GenApi::CPointer< IFloat, IBase >
Public Functions#
名前 | |
---|---|
CFloatPtr() Default constructor. | |
CFloatPtr(IBase * pB) Constructor from IBase pointer type. | |
void | operator=(IBase * pB) Assign IBase Pointer. |
IInteger * | GetIntAlias() gets the interface of an integer alias node. |
IEnumeration * | GetEnumAlias() gets the interface of an enum alias node. |
operator IFloat *(void ) const Dereferencing. | |
IFloat & | operator*(void ) const Dereferencing. |
IFloat & | operator())(void ) const Dereferencing. |
IFloat * | operator->(void ) const Dereferencing. |
bool | IsValid() const true if the pointer is valid |
operator bool(void ) const true if the pointer is valid | |
bool | operator==(IFloat * pT) const pointer equal |
bool | operator==(const CPointer< IFloat, IBase > & rT) const pointer equal |
bool | operator==(int nMustBeNull) const pointer equal |
Protected Attributes#
名前 | |
---|---|
IFloat * | m_pT Underlying raw pointer. |
Additional inherited members#
Public Functions inherited from GenApi::CPointer< IFloat, IBase >
名前 | |
---|---|
CPointer(void ) Default constructor. | |
CPointer(B * pB) Constructor from INode pointer type. | |
operator T *(void ) const Dereferencing. |
Public Functions Documentation#
function CFloatPtr#
Default constructor.
function CFloatPtr#
Constructor from IBase pointer type.
function operator=#
Assign IBase Pointer.
function GetIntAlias#
gets the interface of an integer alias node.
function GetEnumAlias#
gets the interface of an enum alias node.
function operator IFloat *#
Dereferencing.
function operator*#
Dereferencing.
function operator()#
Dereferencing.
function operator->#
Dereferencing.
function IsValid#
true if the pointer is valid
function operator bool#
true if the pointer is valid
function operator==#
pointer equal
function operator==#
pointer equal
function operator==#
pointer equal
Protected Attributes Documentation#
variable m_pT#
Underlying raw pointer.