Pylon::CChunkParser#
Low Level API: Base class for chunk parsers returned by camera objects. More…
#include <pylon/ChunkParser.h>
Inherits from Pylon::ISelfReliantChunkParser, Pylon::IChunkParser
Protected Classes#
名前 | |
---|---|
class | CBuffer |
Public Functions#
名前 | |
---|---|
virtual void | AttachBuffer(const void * pBuffer, int64_t BufferLength, GenApi::AttachStatistics_t * pAttachStatistics =NULL) Pass in a buffer and let the chunk parser analyze it. |
virtual void | DetachBuffer() Detaches a buffer from the chunk parser. The buffer will no longer accessed by the chunk parser. |
virtual void | UpdateBuffer(const void * pBaseAddress) Pass in a buffer and let the chunk parser update the camera object's parameters. |
virtual GenApi::INodeMap * | GetChunkDataNodeMap() Provides access to the chunk data node map that the parser updates. |
virtual void | Destroy() Makes the object to destroy itself. |
virtual bool | HasCRC() const =0 Checks if buffer has a CRC attached. |
virtual bool | CheckCRC() const =0 Checks CRC sum of buffer. |
Protected Functions#
名前 | |
---|---|
CChunkParser(GenApi::CChunkAdapter * pParser) default constructor - make it protected to prevent this class from instantiation | |
virtual | ~CChunkParser() destructor |
Protected Attributes#
名前 | |
---|---|
GenApi::CChunkAdapter * | m_pParser Pointer to the GenApi workhorse. |
Detailed Description#
Low Level API: Base class for chunk parsers returned by camera objects.
Part implementation of chunk parser of common functionality.
Public Functions Documentation#
function AttachBuffer#
virtual void AttachBuffer(
const void * pBuffer,
int64_t BufferLength,
GenApi::AttachStatistics_t * pAttachStatistics =NULL
)
Pass in a buffer and let the chunk parser analyze it.
Parameters:
- pBuffer Pointer to the new buffer
- BufferLength Size of the new buffer in bytes
- pAttachStatistics (optional) Pointer to a record taking statistic data of the analyzed buffer
Reimplements: Pylon::IChunkParser::AttachBuffer
Corresponding parameters of the camera object reflecting the chunked data will be updated.
function DetachBuffer#
Detaches a buffer from the chunk parser. The buffer will no longer accessed by the chunk parser.
Reimplements: Pylon::IChunkParser::DetachBuffer
An attached buffer must be detached before freeing it. When attaching a new buffer, the previous one gets detached automatically.
function UpdateBuffer#
Pass in a buffer and let the chunk parser update the camera object's parameters.
Parameters:
- pBaseAddress Pointer to the new buffer
Reimplements: Pylon::IChunkParser::UpdateBuffer
This method can be used when the layout of the chunk data hasn't changed since a previous buffer has been attached to the chunk parser. In this case UpdateBuffer is slightly faster than AttachBuffer, because the buffer's layout is reused. If you call UpdateBuffer without having called AttachBuffer first, a LogicalErrorException is raised.
function GetChunkDataNodeMap#
Provides access to the chunk data node map that the parser updates.
Return: The chunk data node map of the parser
Reimplements: Pylon::ISelfReliantChunkParser::GetChunkDataNodeMap
function Destroy#
Makes the object to destroy itself.
Reimplements: Pylon::ISelfReliantChunkParser::Destroy
This is an alternative to destroying it via the IPylonDevice interface. It is used when the device has been destroyed already.
function HasCRC#
Checks if buffer has a CRC attached.
Return: true if the buffer contains CRC value.
function CheckCRC#
Checks CRC sum of buffer.
Return: true if the contained CRC equals the computed value.
Protected Functions Documentation#
function CChunkParser#
default constructor - make it protected to prevent this class from instantiation
function ~CChunkParser#
destructor
Protected Attributes Documentation#
variable m_pParser#
Pointer to the GenApi workhorse.