GenApi::Function_NodeCallback#
Container for a function pointer. More…
#include <GenApi/NodeCallback.h>
Inherits from GenApi::CNodeCallback
Public Functions#
名前 | |
---|---|
Function_NodeCallback(INode * pNode, const Function & function, ECallbackType CallbackType) Constructor. | |
virtual void | operator())(ECallbackType CallbackType) const execute operation: call the function |
virtual void | Destroy() destroys the object |
INode * | GetNode() returns the node the callback is registered to |
Protected Attributes#
名前 | |
---|---|
INode * | m_pNode the node were the callback is installed |
ECallbackType | m_CallbackType the type of the callback |
Additional inherited members#
Public Functions inherited from GenApi::CNodeCallback
名前 | |
---|---|
virtual | ~CNodeCallback() virtual destructor |
Detailed Description#
Container for a function pointer.
Public Functions Documentation#
function Function_NodeCallback#
inline Function_NodeCallback(
INode * pNode,
const Function & function,
ECallbackType CallbackType
)
Constructor.
function operator()#
execute operation: call the function
Reimplements: GenApi::CNodeCallback::operator())
function Destroy#
destroys the object
Reimplements: GenApi::CNodeCallback::Destroy
function GetNode#
returns the node the callback is registered to
Protected Attributes Documentation#
variable m_pNode#
the node were the callback is installed
variable m_CallbackType#
the type of the callback