Pylon::IDevice#
Low Level API: The interface implemented by all device objects.
#include <pylon/Device.h>
Inherited by Pylon::IPylonDevice
Public Functions#
名前 | |
---|---|
virtual void | Open(AccessModeSet mode =(Stream |
virtual void | Close() =0 Closes a device. |
virtual bool | IsOpen() const =0 Checks if a device already is opened. |
virtual AccessModeSet | AccessMode(void ) const =0 Returns the access mode used to open the device. |
virtual const CDeviceInfo & | GetDeviceInfo() const =0 Returns the device info object storing information like the device's name. |
Public Functions Documentation#
function Open#
Opens a device.
Parameters:
- mode The desired device access mode
The open method initializes all involved drivers and establishes a connection to the device.
A device may support different access modes, e.g. EDeviceAccessMode::Exclusive providing an exclusive access to the device.
function Close#
Closes a device.
The close method closes all involved drivers and an existing connection to the device will be released. Other applications now can access the device.
function IsOpen#
Checks if a device already is opened.
Return: true, when the device already has been opened by the calling application.
Note When a device has been opened an application A, IsOpen() will return false when called by an application B not having called the device's open method.
function AccessMode#
Returns the access mode used to open the device.
function GetDeviceInfo#
Returns the device info object storing information like the device's name.
Return: A reference to the device info object used to create the device by a device factory