Basler_UniversalTLParams::CUniversalTLParams_Params_v7_4_0#
#include <pylon/_BaslerUniversalTLParams.h>
Inherited by Basler_UniversalTLParams::CUniversalTLParams_Params
Public Attributes#
名前 | |
---|---|
Pylon::IEnumParameterT< AreaTriggerModeEnums > & | AreaTriggerMode Sets the trigger mode of the area trigger signal - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerOutputFrequency Maximum trigger output frequency - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerStateEnums > & | TriggerState Sets the state of the trigger system - Applies to: CoaXPress. |
Pylon::IBooleanEx & | AutomaticFormatControl Enables/disables automatic control of the pixel format in the device - Applies to: CoaXPress. |
Pylon::IBooleanEx & | AutomaticROIControl Activates or deactivates the automatic control of the ROI in the Device - Applies to: CoaXPress. |
Pylon::IBooleanEx & | OutputPackedFormats Automatically outputs packed formats instead of unpacked ones - Applies to: CoaXPress. |
Pylon::IEnumParameterT< BitAlignmentEnums > & | BitAlignment Sets the alignment of the bits in the output format - Applies to: CoaXPress. |
Pylon::IIntegerEx & | CustomBitShiftRight User-defined bit shift to the right - Applies to: CoaXPress. |
Pylon::IEnumParameterT< FormatEnums > & | Format Sets the pixel format of the image that is output to the computer - Applies to: CoaXPress. |
Pylon::IIntegerEx & | PixelDepth Applet-internal processing bit depth - Applies to: CoaXPress. |
Pylon::IBooleanEx & | CommandDuplicationEnable Enables sending all commands and receiving all acknowledges twice - Applies to: GigE and blaze. |
Pylon::IIntegerEx & | StatisticReadWriteTimeoutCount Number of timeouts during read and write operations when waiting for a response from the device - Applies to: GigE and blaze. |
Pylon::IBooleanEx & | ConnectionGuardEnable Enables the automatic start of the PylonGigEConnectionGuard - Applies to: GigE. |
Pylon::IIntegerEx & | HeartbeatTimeout Heartbeat timeout value on the host side in milliseconds - Applies to: GigE. |
Pylon::IIntegerEx & | MaxRetryCountRead Maximum number of retries for read operations after a read operation has timed out - Applies to: GigE. |
Pylon::IIntegerEx & | MaxRetryCountWrite Maximum number of retries for write operations after a write operation has timed out - Applies to: GigE. |
Pylon::IBooleanEx & | MigrationModeEnable Enables mapping of certain SFNC 1 x node names to SFNC 2 x node names - Applies to: GigE and USB. |
Pylon::IIntegerEx & | ReadTimeout Read access timeout value in milliseconds - Applies to: GigE. |
Pylon::IIntegerEx & | WriteTimeout Write access timeout in milliseconds - Applies to: GigE. |
Pylon::IIntegerEx & | CorrectedErrorCount Number of errors corrected - Applies to: CoaXPress. |
Pylon::IEnumParameterT< CxpTriggerPacketModeEnums > & | CxpTriggerPacketMode Sets the trigger packet mode - Applies to: CoaXPress. |
Pylon::IIntegerEx & | PacketTagErrorCount Number of packet errors - Applies to: CoaXPress. |
Pylon::IEnumParameterT< PixelFormatEnums > & | PixelFormat Sets the format of the pixel data transmitted by the camera - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorCxpImageLineMode Camera scan mode - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorPacketbufferOverflowCount Number of packet buffer overflows - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorPacketbufferOverflowSource Source of packet buffer overflows - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorUsedCxpConnections Number of used connections - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerAcknowledgementCount Number of trigger acknowledgement packets sent by the camera have been received by the frame grabber - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerEventCount Number of trigger events sent to the camera - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerWaveViolation Indicates a trigger frequency violation - Applies to: CoaXPress. |
Pylon::IIntegerEx & | UncorrectedErrorCount Number of uncorrected errors - Applies to: CoaXPress. |
Pylon::IEnumParameterT< CxpLinkConfigurationEnums > & | CxpLinkConfiguration Sets the link configuration for the communication between the receiver and transmitter device - Applies to: CoaXPress. |
Pylon::IEnumParameterT< DeviceAccessStatusEnums > & | DeviceAccessStatus Returns the device's access status at the moment when the Device Update List command was last executed - Applies to: CoaXPress and blaze. |
Pylon::IStringEx & | DeviceDisplayName User-friendly name of the device - Applies to: CoaXPress and blaze. |
Pylon::IStringEx & | DeviceID Interface-wide unique ID of the selected device - Applies to: CoaXPress and blaze. |
Pylon::IStringEx & | DeviceManufacturerInfo Additional information about the manufacturer of the device - Applies to: blaze. |
Pylon::IStringEx & | DeviceModelName Name of the device model - Applies to: CoaXPress and blaze. |
Pylon::IStringEx & | DeviceSerialNumber Serial number of the remote device - Applies to: blaze. |
Pylon::IEnumParameterT< DeviceTypeEnums > & | DeviceType Returns the transport layer of the device - Applies to: CoaXPress. |
Pylon::IStringEx & | DeviceVendorName Name of the device vendor - Applies to: CoaXPress and blaze. |
Pylon::IIntegerEx & | GevDeviceGateway Current gateway IP address of the GVCP interface of the remote device - Applies to: blaze. |
Pylon::IIntegerEx & | GevDeviceIPAddress Current IP address of the GVCP interface of the remote device - Applies to: blaze. |
Pylon::IIntegerEx & | GevDeviceMACAddress 48-bit MAC address of the GVCP interface of the remote device - Applies to: blaze |
Pylon::IIntegerEx & | GevDeviceSubnetMask Current subnet mask of the GVCP interface of the remote device - Applies to: blaze. |
Pylon::IEnumParameterT< DeviceEndianessMechanismEnums > & | DeviceEndianessMechanism Sets the endianness handling mode - Applies to: blaze. |
Pylon::IIntegerEx & | LinkCommandRetryCount Specifies maximum number of tries before failing the control channel commands - Applies to: blaze. |
Pylon::IFloatEx & | LinkCommandTimeout Specifies application timeout for the control channel communication - Applies to: blaze. |
Pylon::IIntegerEx & | EventAcquisitionTrigger AcquisitionTrigger - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventAcquisitionTriggerSoftCounter AcquisitionTrigger SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventAcquisitionTriggerTimestamp AcquisitionTrigger Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventDeviceLost Returns the unique identifier of the Device Lost event - Applies to: CoaXPress and blaze. |
Pylon::IIntegerEx & | EventDeviceLostSoftCounter DeviceLost SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferEnd FrameTransferEnd - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferEndSoftCounter FrameTransferEnd SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferEndTimestamp FrameTransferEnd Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferStart FrameTransferStart - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferStartSoftCounter FrameTransferStart SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTransferStartTimestamp FrameTransferStart Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTriggerMissed FrameTriggerMissed - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTriggerMissedSoftCounter FrameTriggerMissed SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventFrameTriggerMissedTimestamp FrameTriggerMissed Timestamp - Applies to: CoaXPress. |
Pylon::IEnumParameterT< EventNotificationEnums > & | EventNotification Sets whether the host application is notified of the selected event - Applies to: CoaXPress and blaze. |
Pylon::IEnumParameterT< EventSelectorEnums > & | EventSelector Sets which event to signal to the host application - Applies to: CoaXPress and blaze. |
Pylon::IIntegerEx & | EventOverflow Overflow - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventOverflowFrameId Overflow FrameId - Applies to: CoaXPress. |
Pylon::IBooleanEx & | EventOverflowIsComplete Overflow Is Complete - Applies to: CoaXPress. |
Pylon::IBooleanEx & | EventOverflowIsLost Overflow Is Lost - Applies to: CoaXPress. |
Pylon::IBooleanEx & | EventOverflowIsTruncated Overflow Is Truncated - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventOverflowSoftCounter Overflow SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventOverflowTimestamp Overflow Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerExceededPeriodLimits TriggerExceededPeriodLimits - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerExceededPeriodLimitsSoftCounter TriggerExceededPeriodLimits SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerExceededPeriodLimitsTimestamp TriggerExceededPeriodLimits Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOff TriggerQueueFilllevelThresholdOff - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOffSoftCounter TriggerQueueFilllevelThresholdOff SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOffTimestamp TriggerQueueFilllevelThresholdOff Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOn TriggerQueueFilllevelThresholdOn - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOnSoftCounter TriggerQueueFilllevelThresholdOn SoftCounter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | EventTriggerQueueFilllevelThresholdOnTimestamp TriggerQueueFilllevelThresholdOn Timestamp - Applies to: CoaXPress. |
Pylon::IIntegerEx & | FillLevel Current buffer fill level - Applies to: CoaXPress. |
Pylon::IIntegerEx & | Overflow Indicates whether the image buffer is currently in overflow state - Applies to: CoaXPress. |
Pylon::IEnumParameterT< OverflowEventSelectEnums > & | OverflowEventSelect Select the content of the overflow event - Applies to: CoaXPress. |
Pylon::IFloatEx & | OverflowOffThreshold Overflow handling will be inactive once the buffer filllevel is below this Value - Applies to: CoaXPress. |
Pylon::IFloatEx & | OverflowOnThreshold Overflow handling will be active once the buffer filllevel is above this Value Frames will be interrupted - Applies to: CoaXPress. |
Pylon::IFloatEx & | OverflowSyncOnThreshold Overflow handling will be active once the buffer filllevel is above this Value, after the currently active frame is completed - Applies to: CoaXPress. |
Pylon::IIntegerEx & | FrontGPI Current input signal levels of all front GPI inputs (bit mask) - Applies to: CoaXPress. |
Pylon::IIntegerEx & | GPI GPI State - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerInDebounce Input debounce time for trigger input signals (in microseconds) - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerInDownscale Factor by which the trigger input signal is downscaled - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerInDownscalePhase Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerInPolarityEnums > & | TriggerInPolarity Sets the polarity of the trigger input signal - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerInSourceEnums > & | TriggerInSource Sets the trigger input source - Applies to: CoaXPress. |
Pylon::IStringEx & | GentlInfoIgnorefgformat Applies to: CoaXPress. |
Pylon::IStringEx & | GentlInfoVersion Applies to: CoaXPress. |
Pylon::IIntegerEx & | Height Height of the image ROI on the host side - Applies to: CoaXPress. |
Pylon::IIntegerEx & | OffsetX Acquisition ROI x-offset, independent of camera ROI - Applies to: CoaXPress. |
Pylon::IIntegerEx & | OffsetY Acquisition ROI y-offset, independent of camera ROI - Applies to: CoaXPress. |
Pylon::IIntegerEx & | Width Width of the image ROI on the host side - Applies to: CoaXPress. |
Pylon::IIntegerEx & | ImageSelect Defines which image in a sequence is grabbed - Applies to: CoaXPress. |
Pylon::IIntegerEx & | ImageSelectPeriod Select the length of an image sequence - Applies to: CoaXPress. |
Pylon::IStringEx & | LutCustomFile Filename with custom lookup table values - Applies to: CoaXPress. |
Pylon::IEnumParameterT< LutEnableEnums > & | LutEnable Switch the LUT and processing functionality on or off - Applies to: CoaXPress. |
Pylon::IStringEx & | LutSaveFile Save current lookup table configuration - Applies to: CoaXPress. |
Pylon::IEnumParameterT< LutTypeEnums > & | LutType Set the type of the lookup table: Custom values or applet processor - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValue Field with lookup table values - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueBlue Field with blue lookup table values - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueBlueSelector Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueGreen Field with green looup table values - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueGreenSelector Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueRed Field with red lookup table values - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueRedSelector Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutValueSelector Applies to: CoaXPress. |
Pylon::IEnumParameterT< LutImplementationTypeEnums > & | LutImplementationType Type of lookup table implementation - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutInputPixelBitDepth Pixel bit depth at the lookup table input - Applies to: CoaXPress. |
Pylon::IIntegerEx & | LutOutputPixelBitDepth Pixel bit depth at the lookup table output - Applies to: CoaXPress. |
Pylon::IEnumParameterT< MissingCameraFrameResponseEnums > & | MissingCameraFrameResponse Returns whether missing frames are reported - Applies to: CoaXPress. |
Pylon::ICommandEx & | MissingCameraFrameResponseClear Clears the Missing Camera Frame Response parameter - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerExceededPeriodLimitsEnums > & | TriggerExceededPeriodLimits Returns whether the input signal frequency exceeded the maximum specified - Applies to: CoaXPress. |
Pylon::ICommandEx & | TriggerExceededPeriodLimitsClear Clears the Trigger Exceeded Period Limits parameter - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerOutStatisticsPulseCount Number of output pulses - Applies to: CoaXPress. |
Pylon::ICommandEx & | TriggerOutStatisticsPulseCountClear Clears the output signal pulse counter - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutStatisticsSourceEnums > & | TriggerOutStatisticsSource Sets the output source for statistics - Applies to: CoaXPress. |
Pylon::IFloatEx & | ProcessingGain Gain correction value - Applies to: CoaXPress. |
Pylon::IFloatEx & | ProcessingGamma Gamma correction value - Applies to: CoaXPress. |
Pylon::IEnumParameterT< ProcessingInvertEnums > & | ProcessingInvert Invert output - Applies to: CoaXPress. |
Pylon::IFloatEx & | ProcessingOffset Offset correction value - Applies to: CoaXPress. |
Pylon::IFloatEx & | ScalingFactorBlue Blue gain of the white balancing - Applies to: CoaXPress. |
Pylon::IFloatEx & | ScalingFactorGreen Green gain of the white balancing - Applies to: CoaXPress. |
Pylon::IFloatEx & | ScalingFactorRed Red gain of the white balancing - Applies to: CoaXPress. |
Pylon::ICommandEx & | SendSoftwareTrigger Sends a software trigger pulse - Applies to: CoaXPress. |
Pylon::IEnumParameterT< SoftwareTriggerIsBusyEnums > & | SoftwareTriggerIsBusy Indicates whether the software trigger is busy - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SoftwareTriggerQueueFillLevel Number of pulses in queue to be processed - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SensorHeight Height of the sensor - Applies to: CoaXPress. |
Pylon::IIntegerEx & | SensorWidth Width of the sensor - Applies to: CoaXPress. |
Pylon::IEnumParameterT< VantagePointEnums > & | VantagePoint Choose vantage point for horizontal and/or vertical mirroring - Applies to: CoaXPress. |
Pylon::IIntegerEx & | Statistic_Last_Error_Status Last error status of a read or write operation - Applies to: USB. |
Pylon::IStringEx & | Statistic_Last_Error_Status_Text Last error status of a read or write operation - Applies to: USB. |
Pylon::IIntegerEx & | Statistic_Read_Operations_Failed_Count Number of failed read operations - Applies to: USB. |
Pylon::IIntegerEx & | Statistic_Read_Pipe_Reset_Count Number of read pipe resets - Applies to: USB. |
Pylon::IIntegerEx & | Statistic_Write_Operations_Failed_Count Number of failed write operations - Applies to: USB. |
Pylon::IIntegerEx & | Statistic_Write_Pipe_Reset_Count Number of write pipe resets - Applies to: USB. |
Pylon::IStringEx & | StreamDisplayName User-friendly name of the selected stream - Applies to: CoaXPress. |
Pylon::IStringEx & | StreamID Device-wide unique ID of the data stream - Applies to: CoaXPress and blaze. |
Pylon::IIntegerEx & | StreamSelector Sets the stream channel - Applies to: CoaXPress and blaze. |
Pylon::IEnumParameterT< SystemmonitorByteAlignment8b10bLockedEnums > & | SystemmonitorByteAlignment8b10bLocked Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorChannelCurrent Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorChannelCurrentSelector Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorChannelVoltage Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorChannelVoltageSelector Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorCurrentLinkSpeed Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorDisparity8b10bError Applies to: CoaXPress. |
Pylon::IEnumParameterT< SystemmonitorExternalPowerEnums > & | SystemmonitorExternalPower Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorFpgaTemperature Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorFpgaVccAux Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorFpgaVccBram Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorFpgaVccInt Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorNotInTable8b10bError Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorPcieTrainedPayloadSize Applies to: CoaXPress. |
Pylon::IIntegerEx & | SystemmonitorPcieTrainedRequestSize Applies to: CoaXPress. |
Pylon::IFloatEx & | SystemmonitorPortBitRate Applies to: CoaXPress. |
Pylon::IEnumParameterT< SystemmonitorPowerOverCxpStateEnums > & | SystemmonitorPowerOverCxpState Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerCameraOutSelectEnums > & | TriggerCameraOutSelect Sets the output source to be connected to a camera signal channel - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerInStatisticsFrequency Current frequency of the input pulses - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerInStatisticsMaximumFrequency Maximum input frequency detected - Applies to: CoaXPress. |
Pylon::ICommandEx & | TriggerInStatisticsMinMaxFrequencyClear Clears the minimum and maximum frequency values - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerInStatisticsMinimumFrequency Minimum input frequency detected - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerInStatisticsPolarityEnums > & | TriggerInStatisticsPolarity Sets the polarity of the trigger input signal for statistics - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerInStatisticsPulseCount Number of input pulses - Applies to: CoaXPress. |
Pylon::ICommandEx & | TriggerInStatisticsPulseCountClear Clears the input signal pulse counter - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerInStatisticsSourceEnums > & | TriggerInStatisticsSource Sets the input source for statistics - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerMultiplyPulses Upscales, i e , duplicates, the number of trigger pulses generated externally or via software with the period specified by the Trigger Output Frequency parameter - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectFrontGPO0Enums > & | TriggerOutSelectFrontGPO0 Sets the output source of Front GPO 0 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectFrontGPO1Enums > & | TriggerOutSelectFrontGPO1 Sets the output source of Front GPO 1 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO0Enums > & | TriggerOutSelectGPO0 Sets the output source of GPO 0 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO1Enums > & | TriggerOutSelectGPO1 Sets the output source of GPO 1 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO2Enums > & | TriggerOutSelectGPO2 Sets the output source of GPO 2 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO3Enums > & | TriggerOutSelectGPO3 Sets the output source of GPO 3 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO4Enums > & | TriggerOutSelectGPO4 Sets the output source of GPO 4 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO5Enums > & | TriggerOutSelectGPO5 Sets the output source of GPO 5 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO6Enums > & | TriggerOutSelectGPO6 Sets the output source of GPO 6 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutSelectGPO7Enums > & | TriggerOutSelectGPO7 Sets the output source of GPO 7 - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerOutputEventSelectEnums > & | TriggerOutputEventSelect Select the pulse form generator for event monitoring - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator0Delay Delay between the input and the output of the pulse form generator - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator0Downscale Downscale factor at the pulse form generator input - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator0DownscalePhase Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator0Width Width of the output signal - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator1Delay Delay between the input and the output of the pulse form generator - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator1Downscale Downscale factor at the pulse form generator input - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator1DownscalePhase Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator1Width Width of the output signal - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator2Delay Delay between the input and the output of the pulse form generator - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator2Downscale Downscale factor at the pulse form generator input - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator2DownscalePhase Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator2Width Width of the output signal - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator3Delay Delay between the input and the output of the pulse form generator - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator3Downscale Downscale factor at the pulse form generator input - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerPulseFormGenerator3DownscalePhase Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress. |
Pylon::IFloatEx & | TriggerPulseFormGenerator3Width Width of the output signal - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerQueueFillLevel Fill level of the trigger queue - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerQueueFillLevelEventOffThreshold Set the threshold for generating a queue fill level OFF event - Applies to: CoaXPress. |
Pylon::IIntegerEx & | TriggerQueueFillLevelEventOnThreshold Set the threshold for generating a queue fill level ON event - Applies to: CoaXPress. |
Pylon::IEnumParameterT< TriggerQueueModeEnums > & | TriggerQueueMode Enables/disable the trigger queue mode - Applies to: CoaXPress. |
Detailed Description#
A parameter class containing all parameters as members that are available for pylon device transport layers.
The parameter class is used by the Pylon::CBaslerUniversalInstantCamera class. The [ParametrizeCamera_NativeParameterAccess] code sample shows how to access camera parameters via the Pylon::CBaslerUniversalInstantCamera class.
Public Attributes Documentation#
variable AreaTriggerMode#
Sets the trigger mode of the area trigger signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutputFrequency#
Maximum trigger output frequency - Applies to: CoaXPress.
Maximum trigger output frequency. If the internal generator is used, it will use the frequency specified there. If an external source is used, this value determines the maximum allowed value. External trigger signals exceeding this value will be discarded. For more information, see the applet documentation.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerState#
Sets the state of the trigger system - Applies to: CoaXPress.
Sets the state of the trigger system. The state of the trigger system is related to the trigger mode. This parameter enables or disables the trigger processing.
Visibility: Expert
The feature documentation may provide more information.
variable AutomaticFormatControl#
Enables/disables automatic control of the pixel format in the device - Applies to: CoaXPress.
Enables/disables automatic control of the pixel format in the device. If enabled, the frame grabber's pixel format and its dependencies are automatically updated to match the camera's pixel format setting.
Visibility: Expert
The feature documentation may provide more information.
variable AutomaticROIControl#
Activates or deactivates the automatic control of the ROI in the Device - Applies to: CoaXPress.
Activates or deactivates the automatic control of the ROI in the Device. If this feature is active, the frame grabber ROI is automatically updated to the camera one.
Visibility: Expert
The feature documentation may provide more information.
variable OutputPackedFormats#
Automatically outputs packed formats instead of unpacked ones - Applies to: CoaXPress.
Automatically outputs packed formats instead of unpacked ones. This parameter is only available if the Automatic Format Control parameter is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable BitAlignment#
Sets the alignment of the bits in the output format - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable CustomBitShiftRight#
User-defined bit shift to the right - Applies to: CoaXPress.
User-defined bit shift to the right. This allows you to shift the pixel data in the output format to the right by a value of your choice. The Alignment parameter has to be set to CustomBitShift for this.
Visibility: Expert
The feature documentation may provide more information.
variable Format#
Sets the pixel format of the image that is output to the computer - Applies to: CoaXPress.
Sets the pixel format of the image that is output to the computer. The data is converted from the internal bit width and color format to the output format selected. This setting is not related to the pixel format input from the camera sensor. For more information, see the Pixel Format parameter documentation.
Visibility: Expert
The feature documentation may provide more information.
variable PixelDepth#
Applet-internal processing bit depth - Applies to: CoaXPress.
Applet-internal processing bit depth. This is the maximum bit depth at which pixels are processed. If you select a highter output and input bit depth, data may be truncated.
Visibility: Expert
The feature documentation may provide more information.
variable CommandDuplicationEnable#
Enables sending all commands and receiving all acknowledges twice - Applies to: GigE and blaze.
Enables sending all commands and receiving all acknowledges twice. This option should only be enabled in case of network problems.
Visibility: Guru
The feature documentation may provide more information.
variable StatisticReadWriteTimeoutCount#
Number of timeouts during read and write operations when waiting for a response from the device - Applies to: GigE and blaze.
Visibility: Guru
The feature documentation may provide more information.
variable ConnectionGuardEnable#
Enables the automatic start of the PylonGigEConnectionGuard - Applies to: GigE.
Visibility: Guru
The feature documentation may provide more information.
variable HeartbeatTimeout#
Heartbeat timeout value on the host side in milliseconds - Applies to: GigE.
Heartbeat timeout value on the host side in milliseconds. This parameter is linked with the Heartbeat Timeout camera parameter. If the camera parameter changes, the host parameter changes accordingly, and vice versa.
Visibility: Beginner
The feature documentation may provide more information.
variable MaxRetryCountRead#
Maximum number of retries for read operations after a read operation has timed out - Applies to: GigE.
Visibility: Guru
The feature documentation may provide more information.
variable MaxRetryCountWrite#
Maximum number of retries for write operations after a write operation has timed out - Applies to: GigE.
Visibility: Guru
The feature documentation may provide more information.
variable MigrationModeEnable#
Enables mapping of certain SFNC 1 x node names to SFNC 2 x node names - Applies to: GigE and USB.
Enables mapping of certain SFNC 1.x node names to SFNC 2.x node names. This allows you to write code for camera devices that are compatible with different SFNC (Standard Features Naming Convention) versions. Available for USB camera devices only.
Visibility: Guru
The feature documentation may provide more information.
variable ReadTimeout#
Read access timeout value in milliseconds - Applies to: GigE.
Visibility: Beginner
The feature documentation may provide more information.
variable WriteTimeout#
Write access timeout in milliseconds - Applies to: GigE.
Visibility: Beginner
The feature documentation may provide more information.
variable CorrectedErrorCount#
Number of errors corrected - Applies to: CoaXPress.
Number of errors corrected. This parameter indicates single-byte error correction in CXP stream packets.
Visibility: Expert
The feature documentation may provide more information.
variable CxpTriggerPacketMode#
Sets the trigger packet mode - Applies to: CoaXPress.
Sets the trigger packet mode. This parameter allows you to send triggers on rising edges only. It can be used for extreme trigger rates. This parameter may violate the CXP standard.
Visibility: Expert
The feature documentation may provide more information.
variable PacketTagErrorCount#
Number of packet errors - Applies to: CoaXPress.
Number of packet errors. This parameter indicates that CXP stream packets are lost.
Visibility: Expert
The feature documentation may provide more information.
variable PixelFormat#
Sets the format of the pixel data transmitted by the camera - Applies to: CoaXPress.
Sets the format of the pixel data transmitted by the camera. This setting has to match the pixel format set in the camera.
Visibility: Expert
The feature documentation may provide more information.
variable SystemmonitorCxpImageLineMode#
Camera scan mode - Applies to: CoaXPress.
This parameter informs on the current transfer mode, used by the camera. The transfer can be an areascan (= 0) or linescan (= 1) image.
Visibility: Expert
The feature documentation may provide more information.
variable SystemmonitorPacketbufferOverflowCount#
Number of packet buffer overflows - Applies to: CoaXPress.
Represents the number of overflows, if an overflow occurred due to not correctly aligned package order.
Visibility: Expert
The feature documentation may provide more information.
variable SystemmonitorPacketbufferOverflowSource#
Source of packet buffer overflows - Applies to: CoaXPress.
Represents the port, which has overflows due to not correctly aligned package order.
Visibility: Expert
The feature documentation may provide more information.
variable SystemmonitorUsedCxpConnections#
Number of used connections - Applies to: CoaXPress.
The currently used number of CXP ports used in this process.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerAcknowledgementCount#
Number of trigger acknowledgement packets sent by the camera have been received by the frame grabber - Applies to: CoaXPress.
Number of trigger acknowledgement packets sent by the camera (in response to trigger edge packets sent before) have been received by the frame grabber.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerEventCount#
Number of trigger events sent to the camera - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerWaveViolation#
Indicates a trigger frequency violation - Applies to: CoaXPress.
Indicates a distance of two trigger edges violating the minimum edge frequency.
Visibility: Expert
The feature documentation may provide more information.
variable UncorrectedErrorCount#
Number of uncorrected errors - Applies to: CoaXPress.
Number of uncorrected errors. Bit[2] indicates multiple byte errors in CXP stream packets.
Visibility: Expert
The feature documentation may provide more information.
variable CxpLinkConfiguration#
Sets the link configuration for the communication between the receiver and transmitter device - Applies to: CoaXPress.
Visibility: Beginner
The feature documentation may provide more information.
variable DeviceAccessStatus#
Returns the device's access status at the moment when the Device Update List command was last executed - Applies to: CoaXPress and blaze.
Returns the device's access status at the moment when the Device Update List command was last executed. This value only changes when the Device Update List command is executed.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceDisplayName#
User-friendly name of the device - Applies to: CoaXPress and blaze.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceID#
Interface-wide unique ID of the selected device - Applies to: CoaXPress and blaze.
Interface-wide unique ID of the selected device. This value only changes when the Device Update List command is executed.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceManufacturerInfo#
Additional information about the manufacturer of the device - Applies to: blaze.
Visibility: Beginner
The feature documentation may provide more information.
variable DeviceModelName#
Name of the device model - Applies to: CoaXPress and blaze.
Name of the device model. This value only changes when the Device Update List command is executed.
Visibility: Beginner
The feature documentation may provide more information.
variable DeviceSerialNumber#
Serial number of the remote device - Applies to: blaze.
Serial number of the remote device. This value only changes when the Device Update List command is executed.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceType#
Returns the transport layer of the device - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceVendorName#
Name of the device vendor - Applies to: CoaXPress and blaze.
Name of the device vendor. This value only changes when the Device Update List command is executed.
Visibility: Beginner
The feature documentation may provide more information.
variable GevDeviceGateway#
Current gateway IP address of the GVCP interface of the remote device - Applies to: blaze.
Visibility: Expert
The feature documentation may provide more information.
variable GevDeviceIPAddress#
Current IP address of the GVCP interface of the remote device - Applies to: blaze.
Visibility: Expert
The feature documentation may provide more information.
variable GevDeviceMACAddress#
48-bit MAC address of the GVCP interface of the remote device - Applies to: blaze
Visibility: Expert
The feature documentation may provide more information.
variable GevDeviceSubnetMask#
Current subnet mask of the GVCP interface of the remote device - Applies to: blaze.
Visibility: Expert
The feature documentation may provide more information.
variable DeviceEndianessMechanism#
Sets the endianness handling mode - Applies to: blaze.
Visibility: Expert
The feature documentation may provide more information.
variable LinkCommandRetryCount#
Specifies maximum number of tries before failing the control channel commands - Applies to: blaze.
Visibility: Guru
The feature documentation may provide more information.
variable LinkCommandTimeout#
Specifies application timeout for the control channel communication - Applies to: blaze.
Specifies application timeout for the control channel communication. Up to DeviceLinkCommandRetryCount attempts with this timeout are made before a command fails with a timeout error.
Visibility: Beginner
The feature documentation may provide more information.
variable EventAcquisitionTrigger#
AcquisitionTrigger - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventAcquisitionTriggerSoftCounter#
AcquisitionTrigger SoftCounter - Applies to: CoaXPress.
Software counter for event 'AcquisitionTrigger'
Visibility: Expert
The feature documentation may provide more information.
variable EventAcquisitionTriggerTimestamp#
AcquisitionTrigger Timestamp - Applies to: CoaXPress.
Timestamp of event 'AcquisitionTrigger'
Visibility: Expert
The feature documentation may provide more information.
variable EventDeviceLost#
Returns the unique identifier of the Device Lost event - Applies to: CoaXPress and blaze.
Returns the unique Identifier of the Device Lost event.
Visibility: Expert
The feature documentation may provide more information.
variable EventDeviceLostSoftCounter#
DeviceLost SoftCounter - Applies to: CoaXPress.
Software counter for event 'DeviceLost'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferEnd#
FrameTransferEnd - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferEndSoftCounter#
FrameTransferEnd SoftCounter - Applies to: CoaXPress.
Software counter for event 'FrameTransferEnd'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferEndTimestamp#
FrameTransferEnd Timestamp - Applies to: CoaXPress.
Timestamp of event 'FrameTransferEnd'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferStart#
FrameTransferStart - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferStartSoftCounter#
FrameTransferStart SoftCounter - Applies to: CoaXPress.
Software counter for event 'FrameTransferStart'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTransferStartTimestamp#
FrameTransferStart Timestamp - Applies to: CoaXPress.
Timestamp of event 'FrameTransferStart'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTriggerMissed#
FrameTriggerMissed - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTriggerMissedSoftCounter#
FrameTriggerMissed SoftCounter - Applies to: CoaXPress.
Software counter for event 'FrameTriggerMissed'
Visibility: Expert
The feature documentation may provide more information.
variable EventFrameTriggerMissedTimestamp#
FrameTriggerMissed Timestamp - Applies to: CoaXPress.
Timestamp of event 'FrameTriggerMissed'
Visibility: Expert
The feature documentation may provide more information.
variable EventNotification#
Sets whether the host application is notified of the selected event - Applies to: CoaXPress and blaze.
Visibility: Expert
Selected by: EventSelector
The feature documentation may provide more information.
variable EventSelector#
Sets which event to signal to the host application - Applies to: CoaXPress and blaze.
Visibility: Expert
Selecting Parameters: EventNotification
The feature documentation may provide more information.
variable EventOverflow#
Overflow - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowFrameId#
Overflow FrameId - Applies to: CoaXPress.
Camera FrameID
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowIsComplete#
Overflow Is Complete - Applies to: CoaXPress.
Frame Is Complete
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowIsLost#
Overflow Is Lost - Applies to: CoaXPress.
Frame Is Lost
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowIsTruncated#
Overflow Is Truncated - Applies to: CoaXPress.
Frame Is Truncated
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowSoftCounter#
Overflow SoftCounter - Applies to: CoaXPress.
Software counter for event 'Overflow'
Visibility: Expert
The feature documentation may provide more information.
variable EventOverflowTimestamp#
Overflow Timestamp - Applies to: CoaXPress.
Timestamp of event 'Overflow'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerExceededPeriodLimits#
TriggerExceededPeriodLimits - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerExceededPeriodLimitsSoftCounter#
TriggerExceededPeriodLimits SoftCounter - Applies to: CoaXPress.
Software counter for event 'TriggerExceededPeriodLimits'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerExceededPeriodLimitsTimestamp#
TriggerExceededPeriodLimits Timestamp - Applies to: CoaXPress.
Timestamp of event 'TriggerExceededPeriodLimits'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOff#
TriggerQueueFilllevelThresholdOff - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOffSoftCounter#
TriggerQueueFilllevelThresholdOff SoftCounter - Applies to: CoaXPress.
Software counter for event 'TriggerQueueFilllevelThresholdOff'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOffTimestamp#
TriggerQueueFilllevelThresholdOff Timestamp - Applies to: CoaXPress.
Timestamp of event 'TriggerQueueFilllevelThresholdOff'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOn#
TriggerQueueFilllevelThresholdOn - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOnSoftCounter#
TriggerQueueFilllevelThresholdOn SoftCounter - Applies to: CoaXPress.
Software counter for event 'TriggerQueueFilllevelThresholdOn'
Visibility: Expert
The feature documentation may provide more information.
variable EventTriggerQueueFilllevelThresholdOnTimestamp#
TriggerQueueFilllevelThresholdOn Timestamp - Applies to: CoaXPress.
Timestamp of event 'TriggerQueueFilllevelThresholdOn'
Visibility: Expert
The feature documentation may provide more information.
variable FillLevel#
Current buffer fill level - Applies to: CoaXPress.
Current buffer fill level. This value allows you to check whether the average input bandwidth of the camera is too high to be processed by the applet.
Visibility: Expert
The feature documentation may provide more information.
variable Overflow#
Indicates whether the image buffer is currently in overflow state - Applies to: CoaXPress.
Indicates whether if the image buffer is currently in overflow state. An overflow results in the loss of images. The parameter is reset at each readout cycle.
Visibility: Expert
The feature documentation may provide more information.
variable OverflowEventSelect#
Select the content of the overflow event - Applies to: CoaXPress.
An overflow event can be generated on each incomplete, lost or correct frame. It is possible to select all permutations of these three events to be reported via overflow event.
Visibility: Expert
The feature documentation may provide more information.
variable OverflowOffThreshold#
Overflow handling will be inactive once the buffer filllevel is below this Value - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable OverflowOnThreshold#
Overflow handling will be active once the buffer filllevel is above this Value Frames will be interrupted - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable OverflowSyncOnThreshold#
Overflow handling will be active once the buffer filllevel is above this Value, after the currently active frame is completed - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable FrontGPI#
Current input signal levels of all front GPI inputs (bit mask) - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable GPI#
GPI State - Applies to: CoaXPress.
Current input signal levels of all GPI inputs (Bitmask).
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInDebounce#
Input debounce time for trigger input signals (in microseconds) - Applies to: CoaXPress.
Input debounce time for trigger input signals (in microseconds). This parameter allows you to filter out invalid signals by specifying a minimum signal length.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInDownscale#
Factor by which the trigger input signal is downscaled - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInDownscalePhase#
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInPolarity#
Sets the polarity of the trigger input signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInSource#
Sets the trigger input source - Applies to: CoaXPress.
Sets the trigger input source for external trigger mode.
Visibility: Expert
The feature documentation may provide more information.
variable GentlInfoIgnorefgformat#
Applies to: CoaXPress.
Ignore the FG output format and manage it internally in the GenTL producer
Visibility: Beginner
The feature documentation may provide more information.
variable GentlInfoVersion#
Applies to: CoaXPress.
Version of the GenTL description Interface in the applet.
Visibility: Beginner
The feature documentation may provide more information.
variable Height#
Height of the image ROI on the host side - Applies to: CoaXPress.
Height of the image ROI on the host side. This parameter is linked with the Height camera parameter. If the camera parameter changes, the host parameter changes accordingly, but not vice versa. The host parameter should not be set to a value different from the camera parameter.
Visibility: Expert
The feature documentation may provide more information.
variable OffsetX#
Acquisition ROI x-offset, independent of camera ROI - Applies to: CoaXPress.
X-offset of the acquisition ROI independent of the camera ROI.
Visibility: Expert
The feature documentation may provide more information.
variable OffsetY#
Acquisition ROI y-offset, independent of camera ROI - Applies to: CoaXPress.
Y-offset of the acquisition ROI independent of the camera ROI.
Visibility: Expert
The feature documentation may provide more information.
variable Width#
Width of the image ROI on the host side - Applies to: CoaXPress.
Width of the image ROI on the host side. This parameter is linked with the Width camera parameter. If the camera parameter changes, the host parameter changes accordingly, but not vice versa. The host parameter should not be set to a value different from the camera parameter.
Visibility: Expert
The feature documentation may provide more information.
variable ImageSelect#
Defines which image in a sequence is grabbed - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable ImageSelectPeriod#
Select the length of an image sequence - Applies to: CoaXPress.
Select the length of an image sequence. Only a single image of the sequence is grabbed.
Visibility: Expert
The feature documentation may provide more information.
variable LutCustomFile#
Filename with custom lookup table values - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutEnable#
Switch the LUT and processing functionality on or off - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutSaveFile#
Save current lookup table configuration - Applies to: CoaXPress.
Save current LUT configuration.
Visibility: Expert
The feature documentation may provide more information.
variable LutType#
Set the type of the lookup table: Custom values or applet processor - Applies to: CoaXPress.
Enables the LUT to be loaded with custom values or uses the applet's processor.
Visibility: Expert
The feature documentation may provide more information.
variable LutValue#
Field with lookup table values - Applies to: CoaXPress.
Field with LUT Values.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueBlue#
Field with blue lookup table values - Applies to: CoaXPress.
Field with blue LUT Values.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueBlueSelector#
Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueGreen#
Field with green looup table values - Applies to: CoaXPress.
Field with green LUT Values.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueGreenSelector#
Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueRed#
Field with red lookup table values - Applies to: CoaXPress.
Field with red LUT Values.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueRedSelector#
Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutValueSelector#
Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable LutImplementationType#
Type of lookup table implementation - Applies to: CoaXPress.
Type of LUT implementation.
Visibility: Expert
The feature documentation may provide more information.
variable LutInputPixelBitDepth#
Pixel bit depth at the lookup table input - Applies to: CoaXPress.
Pixel bit depth at LUT input.
Visibility: Expert
The feature documentation may provide more information.
variable LutOutputPixelBitDepth#
Pixel bit depth at the lookup table output - Applies to: CoaXPress.
Pixel bit depth at LUT output.
Visibility: Expert
The feature documentation may provide more information.
variable MissingCameraFrameResponse#
Returns whether missing frames are reported - Applies to: CoaXPress.
Returns whether missing frames are reported. If no frame is received for a trigger pulse, the parameter is set to Yes.
Visibility: Expert
The feature documentation may provide more information.
variable MissingCameraFrameResponseClear#
Clears the Missing Camera Frame Response parameter - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerExceededPeriodLimits#
Returns whether the input signal frequency exceeded the maximum specified - Applies to: CoaXPress.
Returns whether the input signal frequency exceeded the maximum specified. If the parameter returns Yes, signals were dropped.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerExceededPeriodLimitsClear#
Clears the Trigger Exceeded Period Limits parameter - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutStatisticsPulseCount#
Number of output pulses - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutStatisticsPulseCountClear#
Clears the output signal pulse counter - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutStatisticsSource#
Sets the output source for statistics - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable ProcessingGain#
Gain correction value - Applies to: CoaXPress.
Gain correction value. Available when LUT functionality is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable ProcessingGamma#
Gamma correction value - Applies to: CoaXPress.
Gamma correction value. Available when LUT functionality is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable ProcessingInvert#
Invert output - Applies to: CoaXPress.
Invert output. Available when LUT functionality is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable ProcessingOffset#
Offset correction value - Applies to: CoaXPress.
Offset correction value. Available when LUT functionality is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable ScalingFactorBlue#
Blue gain of the white balancing - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable ScalingFactorGreen#
Green gain of the white balancing - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable ScalingFactorRed#
Red gain of the white balancing - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable SendSoftwareTrigger#
Sends a software trigger pulse - Applies to: CoaXPress.
Sends a software trigger pulse or adds pulses to the trigger queue if it is enabled.
Visibility: Expert
The feature documentation may provide more information.
variable SoftwareTriggerIsBusy#
Indicates whether the software trigger is busy - Applies to: CoaXPress.
Indicates whether the software trigger is busy. This allows you to find out whether the trigger system is still processing software trigger pulses.
Visibility: Expert
The feature documentation may provide more information.
variable SoftwareTriggerQueueFillLevel#
Number of pulses in queue to be processed - Applies to: CoaXPress.
Number of pulses in queue to be processed. The Queue parameter needs to be enabled for this.
Visibility: Expert
The feature documentation may provide more information.
variable SensorHeight#
Height of the sensor - Applies to: CoaXPress.
Sensor Height in selected tap geometry. Value is ignored if vantage point = TopLeft. Available DRAM and SensorWidth limit the maximum SensorHeight.
Visibility: Expert
The feature documentation may provide more information.
variable SensorWidth#
Width of the sensor - Applies to: CoaXPress.
Sensor width in selected tap geometry. Value is ignored if vantage point = Top-Left. Available DRAM and SensorHeight limit the maximum SensorWidth.
Visibility: Expert
The feature documentation may provide more information.
variable VantagePoint#
Choose vantage point for horizontal and/or vertical mirroring - Applies to: CoaXPress.
Vantage point. Use for mirroring. If VantagePoint is set to TopRight or BottomRight Width + XOffset must be smaller than SensorWidth. If VantagePoint is set to BottomLeft or BottomRight the Height + YOffset must be smaller than SensorHeight.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Last_Error_Status#
Last error status of a read or write operation - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Last_Error_Status_Text#
Last error status of a read or write operation - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Read_Operations_Failed_Count#
Number of failed read operations - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Read_Pipe_Reset_Count#
Number of read pipe resets - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Write_Operations_Failed_Count#
Number of failed write operations - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable Statistic_Write_Pipe_Reset_Count#
Number of write pipe resets - Applies to: USB.
Visibility: Expert
The feature documentation may provide more information.
variable StreamDisplayName#
User-friendly name of the selected stream - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable StreamID#
Device-wide unique ID of the data stream - Applies to: CoaXPress and blaze.
Visibility: Beginner
Selected by: StreamSelector
The feature documentation may provide more information.
variable StreamSelector#
Sets the stream channel - Applies to: CoaXPress and blaze.
Sets the stream channel. The parameter is 0-based in order to match the index of the C interface.
Visibility: Beginner
Selecting Parameters: StreamID
The feature documentation may provide more information.
variable SystemmonitorByteAlignment8b10bLocked#
Pylon::IEnumParameterT< SystemmonitorByteAlignment8b10bLockedEnums > & SystemmonitorByteAlignment8b10bLocked;
Applies to: CoaXPress.
Byte Alignment 8b10b locked
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorChannelCurrent#
Applies to: CoaXPress.
Returns the Channel Current.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorChannelCurrentSelector#
Applies to: CoaXPress.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorChannelVoltage#
Applies to: CoaXPress.
Returns the Channel Voltage.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorChannelVoltageSelector#
Applies to: CoaXPress.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorCurrentLinkSpeed#
Applies to: CoaXPress.
Returns the current PCIe link speed in Gibibyte (2^30 byte).
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorDisparity8b10bError#
Applies to: CoaXPress.
Disparity 8b 10b errors
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorExternalPower#
Applies to: CoaXPress.
Shows the external power state of the board.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorFpgaTemperature#
Applies to: CoaXPress.
Returns the current FPGA die temperature.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorFpgaVccAux#
Applies to: CoaXPress.
Returns the current FPGA auxiliary Vcc.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorFpgaVccBram#
Applies to: CoaXPress.
Returns the current FPGA BRAM Vcc.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorFpgaVccInt#
Applies to: CoaXPress.
Returns the current FPGA internal Vcc.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorNotInTable8b10bError#
Applies to: CoaXPress.
Not in table 8b 10b errors
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorPcieTrainedPayloadSize#
Applies to: CoaXPress.
Returns the PCIe trained payload size.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorPcieTrainedRequestSize#
Applies to: CoaXPress.
Returns the PCIe trained request size.
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorPortBitRate#
Applies to: CoaXPress.
Returns the port bit rate
Visibility: Beginner
The feature documentation may provide more information.
variable SystemmonitorPowerOverCxpState#
Applies to: CoaXPress.
Shows the current power over CXP state.
Visibility: Beginner
The feature documentation may provide more information.
variable TriggerCameraOutSelect#
Sets the output source to be connected to a camera signal channel - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsFrequency#
Current frequency of the input pulses - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsMaximumFrequency#
Maximum input frequency detected - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsMinMaxFrequencyClear#
Clears the minimum and maximum frequency values - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsMinimumFrequency#
Minimum input frequency detected - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsPolarity#
Sets the polarity of the trigger input signal for statistics - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsPulseCount#
Number of input pulses - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsPulseCountClear#
Clears the input signal pulse counter - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerInStatisticsSource#
Sets the input source for statistics - Applies to: CoaXPress.
Sets the trigger input source for statistics.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerMultiplyPulses#
Upscales, i e , duplicates, the number of trigger pulses generated externally or via software with the period specified by the Trigger Output Frequency parameter - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectFrontGPO0#
Sets the output source of Front GPO 0 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectFrontGPO1#
Sets the output source of Front GPO 1 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO0#
Sets the output source of GPO 0 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO1#
Sets the output source of GPO 1 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO2#
Sets the output source of GPO 2 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO3#
Sets the output source of GPO 3 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO4#
Sets the output source of GPO 4 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO5#
Sets the output source of GPO 5 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO6#
Sets the output source of GPO 6 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutSelectGPO7#
Sets the output source of GPO 7 - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerOutputEventSelect#
Select the pulse form generator for event monitoring - Applies to: CoaXPress.
Select the pulse form generator for event monitoring.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator0Delay#
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator0Downscale#
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator0DownscalePhase#
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator0Width#
Width of the output signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator1Delay#
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator1Downscale#
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator1DownscalePhase#
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator1Width#
Width of the output signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator2Delay#
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator2Downscale#
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator2DownscalePhase#
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator2Width#
Width of the output signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator3Delay#
Delay between the input and the output of the pulse form generator - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator3Downscale#
Downscale factor at the pulse form generator input - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator3DownscalePhase#
Phase for selecting the desired pulse in the sequence - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerPulseFormGenerator3Width#
Width of the output signal - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerQueueFillLevel#
Fill level of the trigger queue - Applies to: CoaXPress.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerQueueFillLevelEventOffThreshold#
Set the threshold for generating a queue fill level OFF event - Applies to: CoaXPress.
Set the threshold for generating a queue fill level OFF event.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerQueueFillLevelEventOnThreshold#
Set the threshold for generating a queue fill level ON event - Applies to: CoaXPress.
Set the threshold for generating a queue fill level ON event.
Visibility: Expert
The feature documentation may provide more information.
variable TriggerQueueMode#
Enables/disable the trigger queue mode - Applies to: CoaXPress.
Enables/disable the trigger queue mode. The maximum output frequency is specified by the Trigger Output Frequency parameter.
Visibility: Expert
The feature documentation may provide more information.