GenApi::Member_NodeCallback#
Container for a member function pointer. More…
#include <GenApi/NodeCallback.h>
Inherits from GenApi::CNodeCallback
Public Types#
名前 | |
---|---|
typedef void(Client::)(INode ) | PMEMBERFUNC Member function type. |
Public Functions#
名前 | |
---|---|
Member_NodeCallback(INode * pNode, Client & client, Member member, ECallbackType CallbackType) Constructor. | |
virtual void | operator())(ECallbackType CallbackType) const execute operation |
virtual void | Destroy() destroys the object |
INode * | GetNode() returns the node the callback is registered to |
Protected Attributes#
名前 | |
---|---|
INode * | m_pNode the node were the callback is installed |
ECallbackType | m_CallbackType the type of the callback |
Additional inherited members#
Public Functions inherited from GenApi::CNodeCallback
名前 | |
---|---|
virtual | ~CNodeCallback() virtual destructor |
Detailed Description#
Container for a member function pointer.
Public Types Documentation#
typedef PMEMBERFUNC#
Member function type.
Public Functions Documentation#
function Member_NodeCallback#
inline Member_NodeCallback(
INode * pNode,
Client & client,
Member member,
ECallbackType CallbackType
)
Constructor.
function operator()#
execute operation
Reimplements: GenApi::CNodeCallback::operator())
function Destroy#
destroys the object
Reimplements: GenApi::CNodeCallback::Destroy
function GetNode#
returns the node the callback is registered to
Protected Attributes Documentation#
variable m_pNode#
the node were the callback is installed
variable m_CallbackType#
the type of the callback