Pylon::CParameter#
#include <pylon/Parameter.h>
Inherits from Pylon::IValueEx, GenApi::IValue, GenApi::IBase
Inherited by Pylon::CArrayParameter, Pylon::CBooleanParameter, Pylon::CCommandParameter, Pylon::CEnumParameter, Pylon::CFloatParameter, Pylon::CIntegerParameter, Pylon::CStringParameter
Public Functions#
名前 | |
---|---|
CParameter() Creates an empty CParameter object. | |
CParameter(GenApi::INode * pNode) Creates a CParameter object and attaches it to a node, typically retrieved for a nodemap calling GetNode(). | |
CParameter(GenApi::IValue * pValue) Creates a CParameter object and attaches it to a node of a matching type. | |
CParameter(GenApi::INodeMap * pNodeMap, const char * pName) Creates a CParameter object and attaches it to a node retrieved from the provided node map. | |
CParameter(GenApi::INodeMap & nodeMap, const char * pName) Creates a CParameter object and attaches it to a node retrieved from the provided node map. | |
CParameter(const CParameter & rhs) Copies a CParameter object. | |
virtual | ~CParameter() Destroys the CParameter object. |
virtual bool | Attach(GenApi::INodeMap * pNodeMap, const char * pName) Attaches a node retrieved from the provided node map. |
virtual bool | Attach(GenApi::INodeMap & nodeMap, const char * pName) Attaches a node retrieved from the provided node map. |
virtual bool | Attach(GenApi::INode * pNode) Attaches a node, typically retrieved for a nodemap calling GetNode(). |
virtual bool | Attach(GenApi::IValue * pValue) Assigns a node of the same type to the parameter object. |
CParameter & | operator=(const CParameter & rhs) Assigns a CParameter object. |
virtual bool | Equals(const CParameter & rhs) const Returns true if the same nodes are attached or both parameters are empty. |
virtual bool | Equals(const GenApi::INode * pNode) const Returns true if the attached node pointer is equal. |
virtual bool | Equals(const GenApi::IValue * pValue) const Returns true if the attached node pointer is equal. |
virtual void | Release() Releases the attached node. |
virtual GenApi::EAccessMode | GetAccessMode() const Get the access mode of the node. |
virtual GenApi::INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) Set content of the node as string. |
virtual bool | IsValueCacheValid() const Checks if the value comes from cache or is requested from another node. |
virtual bool | IsReadable() const Indicates whether the parameter is readable. |
virtual bool | IsWritable() const Indicates whether the parameter is writable. |
virtual bool | IsValid() const Indicates whether a node is attached. |
virtual String_t | GetInfo(EParameterInfo info) Gets the parameter information. |
virtual String_t | GetInfoOrDefault(EParameterInfo info, const String_t defaultInfo) Gets the parameter information if the parameter is attached to a node. |
virtual String_t | ToStringOrDefault(const String_t & defaultValue) Gets the parameter value as string if the parameter is readable. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
名前 | |
---|---|
virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function CParameter#
Creates an empty CParameter object.
Error Safety:
Does not throw C++ exceptions.
function CParameter#
Creates a CParameter object and attaches it to a node, typically retrieved for a nodemap calling GetNode().
Parameters:
- pNode The node to attach.
Postcondition:
- If the passed node does not match the parameter type, the parameter will be empty, see IsValid().
- If the passed node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the source of the attached
pNode
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
function CParameter#
Creates a CParameter object and attaches it to a node of a matching type.
Parameters:
- pValue The node to attach.
Postcondition: The parameter object must not be used to access the node's functionality if the source of the attached pValue
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
function CParameter#
Creates a CParameter object and attaches it to a node retrieved from the provided node map.
Parameters:
- pNodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Postcondition:
- If
pNodeMap
orname
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
function CParameter#
Creates a CParameter object and attaches it to a node retrieved from the provided node map.
Parameters:
- nodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Postcondition:
- If
name
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
function CParameter#
Copies a CParameter object.
Parameters:
- rhs The object to copy.
Error Safety:
Does not throw C++ exceptions.
function ~CParameter#
Destroys the CParameter object.
Error Safety:
Does not throw C++ exceptions.
Does not access the attached node.
function Attach#
Attaches a node retrieved from the provided node map.
Parameters:
- pNodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Return: Returns true if the node has been attached.
Postcondition:
- If
pNodeMap
orname
is NULL, the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::Attach, Pylon::CCommandParameter::Attach, Pylon::CBooleanParameter::Attach, Pylon::CStringParameter::Attach, Pylon::CEnumParameter::Attach, Pylon::CIntegerParameter::Attach, Pylon::CFloatParameter::Attach
function Attach#
Attaches a node retrieved from the provided node map.
Parameters:
- nodeMap The node map. The source of the parameter.
- pName The name of the parameter to attach.
Return: Returns true if the node has been attached.
Postcondition:
- If
name
is NULL the parameter will be empty, see IsValid(). - If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the provided node map has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
The call to GenApi::INodeMap::GetNode can throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::Attach, Pylon::CCommandParameter::Attach, Pylon::CBooleanParameter::Attach, Pylon::CStringParameter::Attach, Pylon::CEnumParameter::Attach, Pylon::CIntegerParameter::Attach, Pylon::CFloatParameter::Attach
function Attach#
Attaches a node, typically retrieved for a nodemap calling GetNode().
Parameters:
- pNode The node to assign.
Return: Returns true if the node has been attached.
Postcondition:
- If the node does not match the parameter type, the parameter will be empty, see IsValid().
- If the node does match the parameter type, it is attached and the parameter object can be used to access the node's functionality.
- The parameter object must not be used to access the node's functionality if the source of the attached
pNode
has been destroyed. In this case, call Release() or attach a new node.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::Attach, Pylon::CCommandParameter::Attach, Pylon::CBooleanParameter::Attach, Pylon::CStringParameter::Attach, Pylon::CEnumParameter::Attach, Pylon::CIntegerParameter::Attach, Pylon::CFloatParameter::Attach
function Attach#
Assigns a node of the same type to the parameter object.
Parameters:
- pValue The node to assign.
Return: Returns true if the node has been attached.
Error Safety:
Does not throw C++ exceptions.
function operator=#
Assigns a CParameter object.
Parameters:
- rhs The object to assign.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the same nodes are attached or both parameters are empty.
Parameters:
- rhs The object to compare to.
Return: Returns true if the same nodes are attached or both parameters are empty.
Error Safety:
Does not throw C++ exceptions.
function Equals#
Returns true if the attached node pointer is equal.
Parameters:
- pNode The node to compare to.
Return: Returns true if the attached node pointer is equal.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::Equals, Pylon::CCommandParameter::Equals, Pylon::CBooleanParameter::Equals, Pylon::CStringParameter::Equals, Pylon::CEnumParameter::Equals, Pylon::CIntegerParameter::Equals, Pylon::CFloatParameter::Equals
function Equals#
Returns true if the attached node pointer is equal.
Parameters:
- pValue The node to compare to.
Return: Returns true if the attached node pointer is equal.
Error Safety:
Does not throw C++ exceptions.
function Release#
Releases the attached node.
Error Safety:
Does not throw C++ exceptions.
Reimplemented by: Pylon::CArrayParameter::Release, Pylon::CCommandParameter::Release, Pylon::CBooleanParameter::Release, Pylon::CStringParameter::Release, Pylon::CEnumParameter::Release, Pylon::CIntegerParameter::Release, Pylon::CFloatParameter::Release
function GetAccessMode#
Get the access mode of the node.
Reimplements: GenApi::IBase::GetAccessMode
function GetNode#
Get the INode interface of the node.
Reimplements: GenApi::IBoolean::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplements: GenApi::IBoolean::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplements: GenApi::IBoolean::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplements: GenApi::IBoolean::IsValueCacheValid
function IsReadable#
Indicates whether the parameter is readable.
Return: Returns true if the parameter is readable.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CArrayParameter::IsReadable
function IsWritable#
Indicates whether the parameter is writable.
Return: Returns true if the parameter is writable.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CArrayParameter::IsWritable
function IsValid#
Indicates whether a node is attached.
Return: Returns true if a node is attached.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::IBooleanEx::IsValid
Reimplemented by: Pylon::CArrayParameter::IsValid, Pylon::CCommandParameter::IsValid, Pylon::CBooleanParameter::IsValid, Pylon::CStringParameter::IsValid, Pylon::CEnumParameter::IsValid, Pylon::CIntegerParameter::IsValid, Pylon::CFloatParameter::IsValid
function GetInfo#
Gets the parameter information.
Parameters:
- info The type information to return.
Return: Returns the parameter information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Throws an exception if no node is attached. Can throw exceptions if the retrieval of the information fails.
Reimplements: Pylon::CArrayParameter::GetInfo
function GetInfoOrDefault#
Gets the parameter information if the parameter is attached to a node.
Parameters:
- info The type information to return. Otherwise returns the default information. This method is useful if you want to display parameter information and handle the case that some parameters are not available for a device.
- defaultInfo The default information returned if the parameter is not attached to a node.
Return: Returns the parameter information if the parameter is attached to a node. Otherwise returns the default information.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if the retrieval of the information fails.
Reimplements: Pylon::CArrayParameter::GetInfoOrDefault
See IsValid().
function ToStringOrDefault#
Gets the parameter value as string if the parameter is readable.
Parameters:
- defaultValue The default value returned if the parameter is not readable.
Return: Returns the parameter value if the parameter is readable. Otherwise returns the default value.
Thread Safety:
The method accesses the parameter multiple times. These accesses are not synchronized by a lock.
Error Safety:
Can throw exceptions if reading the value fails.
Reimplements: Pylon::CArrayParameter::ToStringOrDefault
Otherwise returns the default value.