Pylon::CImageEventHandler#
The image event handler base class.
#include <pylon/ImageEventHandler.h>
Public Functions#
名前 | |
---|---|
virtual void | OnImagesSkipped(CInstantCamera & camera, size_t countOfSkippedImages) This method is called when images have been skipped using the GrabStrategy_LatestImageOnly strategy or the GrabStrategy_LatestImages strategy. |
virtual void | OnImageGrabbed(CInstantCamera & camera, const CGrabResultPtr & grabResult) This method is called when an image has been grabbed. |
virtual void | OnImageEventHandlerRegistered(CInstantCamera & camera) This method is called when the image event handler has been registered. |
virtual void | OnImageEventHandlerDeregistered(CInstantCamera & camera) This method is called when the image event handler has been deregistered. |
virtual void | DestroyImageEventHandler() Destroys the image event handler. |
CImageEventHandler() Create. | |
CImageEventHandler(const CImageEventHandler & ) Copy. | |
CImageEventHandler & | operator=(const CImageEventHandler & ) Assign. |
virtual | ~CImageEventHandler() Destruct. |
Public Functions Documentation#
function OnImagesSkipped#
This method is called when images have been skipped using the GrabStrategy_LatestImageOnly strategy or the GrabStrategy_LatestImages strategy.
Parameters:
- camera The source of the call.
- countOfSkippedImages The number of images skipped. This
countOfSkippedImages
does not include the number of images lost in the case of a buffer under run in the driver.
Error Safety:
Exceptions from this call will propagate through. The notification of event handlers stops when an exception is triggered.
Thread Safety:
This method is called outside the lock of the camera object but inside the lock of the image event handler registry.
function OnImageGrabbed#
This method is called when an image has been grabbed.
Parameters:
- camera The source of the call.
- grabResult The grab result data.
Error Safety:
Exceptions from this call will propagate through. The notification of event handlers stops when an exception is triggered.
Thread Safety:
This method is called outside the lock of the camera object but inside the lock of the image event handler registry.
The grab result smart pointer passed does always reference a grab result data object. The status of the grab needs to be checked before accessing the grab result data. See CGrabResultData::GrabSucceeded(), CGrabResultData::GetErrorCode() and CGrabResultData::GetErrorDescription() for more information.
function OnImageEventHandlerRegistered#
This method is called when the image event handler has been registered.
Parameters:
- camera The source of the call.
Error Safety:
Exceptions from this call will propagate through.
Thread Safety:
This method is called inside the lock of the image event handler registry.
function OnImageEventHandlerDeregistered#
This method is called when the image event handler has been deregistered.
Parameters:
- camera The source of the call.
Error Safety:
C++ exceptions from this call will be caught and ignored.
Thread Safety:
This method is called inside the lock of the image event handler registry.
The image event handler is automatically deregistered when the Instant Camera object is destroyed.
function DestroyImageEventHandler#
Destroys the image event handler.
Error Safety:
C++ exceptions from this call will be caught and ignored.
function CImageEventHandler#
Create.
function CImageEventHandler#
Copy.
function operator=#
Assign.
function ~CImageEventHandler#
Destruct.