pylon/_BaslerUniversalChunkDataParams.h#
名前空間#
名前 |
---|
Basler _UniversalChunkDataParams |
クラス#
名前 | |
---|---|
class | Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params_v7_4_0 A parameter class containing all parameters as members that are available for chunk data of Basler camera devices. |
class | Basler_UniversalChunkDataParams::CUniversalChunkDataParams_Params A parameter class containing all parameters as members that are available for chunk data of Basler camera devices. |
Detailed Description#
A parameter class containing all parameters as members that are available for chunk data of Basler camera devices.
The parameter class is used by the CBaslerUniversalGrabResultPtr
class. More information can be found in the code of the [Grab_ChunkImage] sample.