Pylon::WaitObjects#
#include <pylon/WaitObjects.h>
Public Functions#
名前 | |
---|---|
WaitObjects() Creates an empty wait object set. | |
~WaitObjects() destructor | |
WaitObjects(const WaitObjects & ) copy constructor | |
WaitObjects & | operator=(const WaitObjects & ) assignment operator |
unsigned | Add(const WaitObject & o) Add an object to wait on and return the index of the added object. |
void | RemoveAll(void ) Removes all added wait objects. |
bool | WaitForAll(unsigned timeout) const Wait for all objects to get signaled. |
bool | WaitForAny(unsigned timeout, unsigned * pIndex =NULL) const Wait for any one object to get signaled. |
EWaitExResult | WaitForAllEx(unsigned timeout, bool bAlertable) const Wait for all objects to get signaled. |
EWaitExResult | WaitForAnyEx(unsigned timeout, bool bAlertable, unsigned * pIndex =NULL) const Wait for any one object to get signaled. |
Public Functions Documentation#
function WaitObjects#
Creates an empty wait object set.
function ~WaitObjects#
destructor
function WaitObjects#
copy constructor
function operator=#
assignment operator
function Add#
Add an object to wait on and return the index of the added object.
Calling Add from another thread during wait operations will cause undefined behaviour.
function RemoveAll#
Removes all added wait objects.
Calling RemoveAll from another thread during wait operations will cause undefined behaviour.
function WaitForAll#
Wait for all objects to get signaled.
Parameters:
- timeout maximum wait period in milliseconds
Return: true if all objects were signaled
function WaitForAny#
Wait for any one object to get signaled.
Parameters:
- timeout maximum wait period in milliseconds
- *pIndex (optional) pointer to buffer taking the index of the signaled object
Return: true if any object was signaled.
function WaitForAllEx#
Wait for all objects to get signaled.
Parameters:
- bAlertable If true, the wait operation can be interrupted (Windows: APC; UNIX: signal)
- timeout maximum wait period in milliseconds
function WaitForAnyEx#
Wait for any one object to get signaled.
Parameters:
- timeout maximum wait period in milliseconds
- bAlertable If true, the wait operation can be interrupted (Windows: APC; UNIX: signal)
- *pIndex (optional) pointer to buffer taking the index of the signaled object