genapic/GenApiCEnums.h#
タイプ#
名前 | |
---|---|
enum | EGenApiAccessMode { NI, NA, WO, RO, RW, _UndefinedAccesMode = -1} Access mode of a node. |
enum | EGenApiCachingMode { NoCache, WriteThrough, WriteAround, _UndefinedCachingMode = -1} Node caching modes. |
enum | EGenApiFileAccessMode { GenApiFileReadAccess, GenApiFileWriteAccess} File access modes. |
enum | EGenApiNameSpace { Custom, Standard, _UndefinedNameSpace = -1} Node name spaces. |
enum | EGenApiNodeType { IntegerNode, BooleanNode, FloatNode, CommandNode, StringNode, EnumerationNode, EnumEntryNode, Category, _UnknownNodeType = -1} Node type. |
enum | EGenApiRepresentation { Linear, Logarithmic, Boolean, PureNumber, HexNumber, _UndefinedRepresentation = -1} Node representation. |
enum | EGenApiVisibility { Beginner = 0, Expert = 1, Guru = 2, Invisible = 3, _UndefinedVisibility = -1} Node visibility. |
Detailed Description#
GenApi enumeration types.
Definitions of enumerated types used by GenApi C functions.
Types Documentation#
enum EGenApiAccessMode#
Enumerator | 値 | 説明 |
---|---|---|
NI | Not implemented. | |
NA | Not available. | |
WO | Write Only. | |
RO | Read Only. | |
RW | Read and Write. | |
_UndefinedAccesMode | -1 | Access mode invalid. |
Access mode of a node.
enum EGenApiCachingMode#
Enumerator | 値 | 説明 |
---|---|---|
NoCache | Do not use cache. | |
WriteThrough | Write to cache and register. | |
WriteAround | Write to register, write to cache on read. | |
_UndefinedCachingMode | -1 | Caching mode invalid. |
Node caching modes.
enum EGenApiFileAccessMode#
Enumerator | 値 | 説明 |
---|---|---|
GenApiFileReadAccess | For specifying file read access on file open. | |
GenApiFileWriteAccess | For specifying file write access on file open. |
File access modes.
enum EGenApiNameSpace#
Enumerator | 値 | 説明 |
---|---|---|
Custom | Name resides in custom name space. | |
Standard | Name resides in one of the standard name spaces. | |
_UndefinedNameSpace | -1 | Name space invalid. |
Node name spaces.
enum EGenApiNodeType#
Enumerator | 値 | 説明 |
---|---|---|
IntegerNode | Node represents an integer-valued parameter. | |
BooleanNode | Node represents a boolean (true/false) parameter. | |
FloatNode | Node represents a floating point-valued parameter. | |
CommandNode | Node can trigger a command. | |
StringNode | Node represents a string-valued parameter. | |
EnumerationNode | Node represents an enumeration-valued parameter. | |
EnumEntryNode | Node represents an 'enumeration entry' parameter. | |
Category | Node for grouping parameters in a category. | |
_UnknownNodeType | -1 | Node type invalid. |
Node type.
enum EGenApiRepresentation#
Enumerator | 値 | 説明 |
---|---|---|
Linear | Slider with linear behavior. | |
Logarithmic | Slider with logarithmic behavior. | |
Boolean | Checkbox. | |
PureNumber | Decimal number in an edit control. | |
HexNumber | Hex number in an edit control. | |
_UndefinedRepresentation | -1 | Representation invalid. |
Node representation.
enum EGenApiVisibility#
Enumerator | 値 | 説明 |
---|---|---|
Beginner | 0 | Visible to everyone. |
Expert | 1 | Visible to experts or gurus only. |
Guru | 2 | Visible to gurus only. |
Invisible | 3 | Not visible at all. |
_UndefinedVisibility | -1 | Visibility invalid. |
Node visibility.