GenApi::IString#
Interface for string properties.
#include <GenApi/IString.h>
Inherits from GenApi::IValue, GenApi::IBase
Inherited by Pylon::IStringEx
Public Functions#
名前 | |
---|---|
virtual void | SetValue(const GenICam::gcstring & Value, bool Verify =true) =0 Set node value. |
virtual IString & | operator=(const GenICam::gcstring & Value) =0 Set node value. |
virtual GenICam::gcstring | GetValue(bool Verify =false, bool IgnoreCache =false) =0 Get node value. |
virtual GenICam::gcstring | operator())() =0 Get node value. |
virtual GenICam::gcstring | operator*() =0 Get node value. |
virtual int64_t | GetMaxLength() =0 Retrieves the maximum length of the string in bytes. |
virtual INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
名前 | |
---|---|
virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function SetValue#
Set node value.
Parameters:
- Value The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CStringParameter::SetValue
function operator=#
Set node value.
Reimplemented by: Pylon::CStringParameter::operator=
function GetValue#
Get node value.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CStringParameter::GetValue
function operator()#
Get node value.
Reimplemented by: Pylon::CStringParameter::operator())
function operator*#
Get node value.
Reimplemented by: Pylon::CStringParameter::operator*
function GetMaxLength#
Retrieves the maximum length of the string in bytes.
Reimplemented by: Pylon::CStringParameter::GetMaxLength
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode