pylon/_InstantCameraParams.h#
名前空間#
名前 |
---|
Basler _InstantCameraParams |
クラス#
名前 | |
---|---|
class | Basler_InstantCameraParams::CInstantCameraParams_Params_v7_4_0 A parameter class containing all parameters as members that are available for Instant Camera. |
class | Basler_InstantCameraParams::CInstantCameraParams_Params A parameter class containing all parameters as members that are available for Instant Camera. |
Detailed Description#
A parameter class containing all parameters as members that are available for Instant Camera.
The parameter class is used by the Pylon::CInstantCamera class. The code sample [Grab] shows the usage by setting the MaxNumBuffer parameter.