Pylon::CGrabResultImageT#
Low Level API: Adapts grab result to Pylon::IImage. More…
#include <pylon/ResultImage.h>
Inherits from Pylon::IImage
Public Functions#
名前 | |
---|---|
CGrabResultImageT(GrabResultT grabResult, bool isUnique) Creates a grab result image object. | |
virtual | ~CGrabResultImageT() Destroys a grab result image object. |
virtual bool | IsValid() const Can be used to check whether an image is valid. |
virtual EPixelType | GetPixelType() const Get the current pixel type. |
virtual uint32_t | GetWidth() const Get the current number of columns in pixels. |
virtual uint32_t | GetHeight() const Get the current number of rows. |
virtual size_t | GetPaddingX() const Get the number of extra data bytes at the end of each row. |
virtual EImageOrientation | GetOrientation() const Get the vertical orientation of the image in memory. |
virtual void * | GetBuffer() Get the pointer to the buffer. |
virtual const void * | GetBuffer() const Get the pointer to the buffer containing the image. |
virtual size_t | GetImageSize() const Get the size of the image in bytes. |
virtual bool | IsUnique() const Indicates that the referenced buffer is only referenced by this image. |
virtual bool | GetStride(size_t & strideBytes) const Get the stride in bytes. |
Protected Attributes#
名前 | |
---|---|
GrabResultT | m_grabResult The grab result that is adapted to IImage. |
bool | m_isUnique User provided info whether the buffer is referenced only by this adapter. |
Additional inherited members#
Public Functions inherited from Pylon::IImage
名前 | |
---|---|
virtual | ~IImage() =0 Ensure proper destruction by using a virtual destructor. |
Detailed Description#
Low Level API: Adapts grab result to Pylon::IImage.
Public Functions Documentation#
function CGrabResultImageT#
Creates a grab result image object.
Parameters:
- grabResult A grab result.
- isUnique User provided info whether the buffer is referenced only by this grab result.
Error Safety:
Does not throw C++ exceptions.
function ~CGrabResultImageT#
Destroys a grab result image object.
function IsValid#
Can be used to check whether an image is valid.
Return: Returns false if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::IsValid
function GetPixelType#
Get the current pixel type.
Return: Returns the pixel type or PixelType_Undefined if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetPixelType
function GetWidth#
Get the current number of columns in pixels.
Return: Returns the current number of columns in pixels or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetWidth
function GetHeight#
Get the current number of rows.
Return: Returns the current number of rows or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetHeight
function GetPaddingX#
Get the number of extra data bytes at the end of each row.
Return: Returns the number of extra data bytes at the end of each row or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetPaddingX
function GetOrientation#
Get the vertical orientation of the image in memory.
Return: Returns the orientation of the image or ImageOrientation_TopDown if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetOrientation
function GetBuffer#
Get the pointer to the buffer.
Return: Returns the pointer to the used buffer or NULL if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetBuffer
function GetBuffer#
Get the pointer to the buffer containing the image.
Return: Returns the pointer to the used buffer or NULL if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetBuffer
The buffer is at least as large as the value returned by GetImageSize().
function GetImageSize#
Get the size of the image in bytes.
Return: Returns the size of the image in bytes or 0 if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetImageSize
function IsUnique#
Indicates that the referenced buffer is only referenced by this image.
Return: Returns true if the referenced buffer is only referenced by this image. Returns false if the image is invalid.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::IsUnique
function GetStride#
Get the stride in bytes.
Parameters:
- strideBytes The stride in byte if it can be computed.
Return: Returns true if the stride can be computed.
Error Safety:
Does not throw C++ exceptions.
Reimplements: Pylon::CPylonImageBase::GetStride
The stride in bytes can not be computed for packed image format when the stride is not byte aligned. See also Pylon::IsPacked(). The stride in bytes can not be computed if the image is invalid.
Protected Attributes Documentation#
variable m_grabResult#
The grab result that is adapted to IImage.
variable m_isUnique#
User provided info whether the buffer is referenced only by this adapter.