Pylon::CPylonDataComponent#
#include <pylon/PylonDataComponent.h>
Public Functions#
名前 | |
---|---|
CPylonDataComponent() Creates an empty component. | |
CPylonDataComponent(const CPylonDataComponent & rhs) Creates a copy of an existing component. | |
~CPylonDataComponent() Destroys a pylon data component object. | |
CPylonDataComponent & | operator=(const CPylonDataComponent & rhs) Assigns the data of another component to this component by copying. |
operator const Pylon::IImage &() const Provides a Pylon::IImage interface to the component. | |
bool | IsValid() const Can be used to check whether the component is valid. |
EComponentType | GetComponentType() const Get the type of data this component contains. |
EPixelType | GetPixelType() const Get the type of pixels this component contains. |
uint32_t | GetWidth() const Get the current number of columns. |
uint32_t | GetHeight() const Get the current number of rows. |
uint32_t | GetOffsetX() const Get the starting column. |
uint32_t | GetOffsetY() const Get the starting row. |
size_t | GetPaddingX() const Get the number of extra bytes at the end of each row. |
const void * | GetData() const Get the pointer to the data contained in the component. |
size_t | GetDataSize() const Get the size of the buffer returned by Pylon::CPylonDataComponent::GetData(). |
uint64_t | GetTimeStamp() const Get the camera-specific time the data was created on the camera. |
bool | GetStride(size_t & strideBytes) const Get the stride in bytes for the component. |
Detailed Description#
Provides methods for accessing a single component of CPylonDataContainer.
Attention: Any CPylonDataContainer or CPylonDataComponent will hold a reference to the CGrabResultData from which it has been created. To allow the instant camera to reuse the CGrabResultData and prevent buffer underruns, you must destroy the CPylonDataContainer and all its CPylonDataComponent objects.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
Some cameras can return complex grab results consisting of multiple components. For example, Basler blaze cameras return a data stream that is composed of range, intensity, and confidence components. To access the individual components, you can use the CPylonDataContainer class.
A CPylonDataContainer can hold one or more components. You can obtain a container by calling Pylon::CGrabResultData::GetDataContainer(). You can then use the container to query for the number of components by calling Pylon::CGrabResultData::GetDataComponentCount(). To retrieve a specific component, you can call Pylon::CGrabResultData::GetDataComponent(). Each component in the container can be used to access the actual data, e.g., the range values, and its metadata.
Public Functions Documentation#
function CPylonDataComponent#
Creates an empty component.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
The default constructor will create an empty component.
function CPylonDataComponent#
Creates a copy of an existing component.
Parameters:
- rhs Source component to copy.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
When creating a copy of a component, only the reference to the data in the container is copied. The actual data pointed to by Pylon::CPylonDataComponent::GetData() will not be copied.
function ~CPylonDataComponent#
Destroys a pylon data component object.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function operator=#
Assigns the data of another component to this component by copying.
Parameters:
- rhs Source component to copy.
Postcondition:
- Any container previously referenced is released.
- The container of the component passed is referenced.
- No container is referenced if the component passed is invalid.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
When assigning a copy of a component, only the metadata is copied. The actual data pointed to by Pylon::CPylonDataComponent::GetData() will not be copied.
function operator const Pylon::IImage &#
Provides a Pylon::IImage interface to the component.
Attention: The returned reference is only valid as long as the component is not destroyed.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
This cast operator allows passing the component to image format converters, save functions, or any other functions that require an IImage object. The returned image is invalid if the component is invalid or cannot be converted to an image.
function IsValid#
Can be used to check whether the component is valid.
Return: Returns false if the component does not contain valid data or hasn't been initialized yet.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetComponentType#
Get the type of data this component contains.
Return: Returns the type of data in this component. See Pylon::EComponentType for values.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
Use this function to distinguish between different component types like intensity values or range values. See Pylon::EComponentType for values.
function GetPixelType#
Get the type of pixels this component contains.
Return: Returns an enumeration value describing the pixels in the component. See Pylon::EPixelType for values. If the component does not contain valid data or contains a unknown pixel format, PixelType_Unknown
is returned.
Note Not all components contain pixel data. Only components of type ComponentType_Intensity, ComponentType_Range, and ComponentType_Confidence return a valid pixel type.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
Use this function to determine how to interpret the data returned by Pylon::CPylonDataComponent::GetData().
function GetWidth#
Get the current number of columns.
Return: Returns the current number of columns or 0 if the component is invalid.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetHeight#
Get the current number of rows.
Return: Returns the current number of rows or 0 if the component is invalid.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetOffsetX#
Get the starting column.
Return: Returns the starting column.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetOffsetY#
Get the starting row.
Return: Returns the starting row.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetPaddingX#
Get the number of extra bytes at the end of each row.
Return: Returns the number of extra bytes at the end of each row.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetData#
Get the pointer to the data contained in the component.
Return: Returns a pointer to the data contained in the component.
Error Safety:
Does not throw C++ exceptions.
Use this pointer to access the data in this component. The size in bytes of the buffer can be obtained by calling Pylon::CPylonDataComponent::GetDataSize(). Call Pylon::CPylonDataComponent::GetPixelFormat() and other methods to determine how to interpret the data.
function GetDataSize#
Get the size of the buffer returned by Pylon::CPylonDataComponent::GetData().
Return: Returns the size in bytes of the buffer returned by Pylon::CPylonDataComponent::GetData().
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetTimeStamp#
Get the camera-specific time the data was created on the camera.
Return: Returns the camera-specific time the data was created on the camera or 0 if the time is not available.
Note Timestamp generation is available only on some camera models.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
function GetStride#
Get the stride in bytes for the component.
Parameters:
- strideBytes On successful return, the stride value can be read from this output parameter.
Return: Returns true if the stride could be computed successfully and is returned in the output parameter. Returns false if the preconditions are not met or the component doesn't contain valid data. If the function returns false, the value of strideBytes is undefined.
Precondition:
- The component type must be Pylon::ComponentType_Intensity, Pylon::ComponentType_Range, or Pylon::ComponentType_Confidence.
- The preconditions of ComputeStride() must be met.
Error Safety:
Does not throw C++ exceptions.
Thread Safety:
This class is not thread-safe. If you access the same instance from multiple threads, you must make sure to synchronize the access accordingly.
This method uses Pylon::ComputeStride() to compute the component's stride value. The stride describes the amount of bytes to advance from one row to the next.