GenApi::IFloat#
Interface for float properties.
#include <GenApi/IFloat.h>
Inherits from GenApi::IValue, GenApi::IBase
Inherited by Pylon::IFloatEx
Public Functions#
名前 | |
---|---|
virtual void | SetValue(double Value, bool Verify =true) =0 Set node value. |
virtual IFloat & | operator=(double Value) =0 Set node value. |
virtual double | GetValue(bool Verify =false, bool IgnoreCache =false) =0 Get node value. |
virtual double | operator())() =0 Get node value. |
virtual double | operator*() =0 Get node value. |
virtual double | GetMin() =0 Get minimum value allowed. |
virtual double | GetMax() =0 Get maximum value allowed. |
virtual bool | HasInc() =0 True if the float has a constant increment. |
virtual EIncMode | GetIncMode() =0 Get increment mode. |
virtual double | GetInc() =0 Get the constant increment if there is any. |
virtual double_autovector_t | GetListOfValidValues(bool bounded =true) =0 Get list of valid value. |
virtual ERepresentation | GetRepresentation() =0 Get recommended representation. |
virtual GenICam::gcstring | GetUnit() const =0 Get the physical unit name. |
virtual EDisplayNotation | GetDisplayNotation() const =0 Get the way the float should be converted to a string. |
virtual int64_t | GetDisplayPrecision() const =0 Get the precision to be used when converting the float to a string. |
virtual void | ImposeMin(double Value) =0 Restrict minimum value. |
virtual void | ImposeMax(double Value) =0 Restrict maximum value. |
virtual INode * | GetNode() Get the INode interface of the node. |
virtual GenICam::gcstring | ToString(bool Verify =false, bool IgnoreCache =false) =0 Get content of the node as string. |
virtual void | FromString(const GenICam::gcstring & ValueStr, bool Verify =true) =0 Set content of the node as string. |
virtual bool | IsValueCacheValid() const =0 Checks if the value comes from cache or is requested from another node. |
virtual EAccessMode | GetAccessMode() const =0 Get the access mode of the node. |
Additional inherited members#
Public Functions inherited from GenApi::IBase
名前 | |
---|---|
virtual | ~IBase() =0 Virtual destructor enforcing virtual destructor on all derived classes. |
Public Functions Documentation#
function SetValue#
Set node value.
Parameters:
- Value The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CFloatParameter::SetValue
function operator=#
Set node value.
Reimplemented by: Pylon::CFloatParameter::operator=
function GetValue#
Get node value.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CFloatParameter::GetValue
function operator()#
Get node value.
Reimplemented by: Pylon::CFloatParameter::operator())
function operator*#
Get node value.
Reimplemented by: Pylon::CFloatParameter::operator*
function GetMin#
Get minimum value allowed.
Reimplemented by: Pylon::CFloatParameter::GetMin
function GetMax#
Get maximum value allowed.
Reimplemented by: Pylon::CFloatParameter::GetMax
function HasInc#
True if the float has a constant increment.
Reimplemented by: Pylon::CFloatParameter::HasInc
function GetIncMode#
Get increment mode.
Reimplemented by: Pylon::CFloatParameter::GetIncMode
function GetInc#
Get the constant increment if there is any.
Reimplemented by: Pylon::CFloatParameter::GetInc
function GetListOfValidValues#
Get list of valid value.
Reimplemented by: Pylon::CFloatParameter::GetListOfValidValues
function GetRepresentation#
Get recommended representation.
Reimplemented by: Pylon::CFloatParameter::GetRepresentation
function GetUnit#
Get the physical unit name.
Reimplemented by: Pylon::CFloatParameter::GetUnit
function GetDisplayNotation#
Get the way the float should be converted to a string.
Reimplemented by: Pylon::CFloatParameter::GetDisplayNotation
function GetDisplayPrecision#
Get the precision to be used when converting the float to a string.
Reimplemented by: Pylon::CFloatParameter::GetDisplayPrecision
function ImposeMin#
Restrict minimum value.
Reimplemented by: Pylon::CFloatParameter::ImposeMin
function ImposeMax#
Restrict maximum value.
Reimplemented by: Pylon::CFloatParameter::ImposeMax
function GetNode#
Get the INode interface of the node.
Reimplemented by: Pylon::CArrayParameter::GetNode
function ToString#
Get content of the node as string.
Parameters:
- Verify Enables Range verification (default = false). The AccessMode is always checked
- IgnoreCache If true the value is read ignoring any caches (default = false)
Return: The value read
Reimplemented by: Pylon::CArrayParameter::ToString
function FromString#
Set content of the node as string.
Parameters:
- ValueStr The value to set
- Verify Enables AccessMode and Range verification (default = true)
Reimplemented by: Pylon::CArrayParameter::FromString
function IsValueCacheValid#
Checks if the value comes from cache or is requested from another node.
Reimplemented by: Pylon::CArrayParameter::IsValueCacheValid
function GetAccessMode#
Get the access mode of the node.
Reimplemented by: Pylon::CArrayParameter::GetAccessMode