pylon/gige/ActionTriggerConfiguration.h#
名前空間#
名前 |
---|
Pylon Contains definitions of pylon types. |
クラス#
名前 | |
---|---|
class | Pylon::CActionTriggerConfiguration Changes the configuration of the camera so that it is triggered by the first available action command. |
struct | Pylon::CActionTriggerConfiguration::ActionParameter |
Detailed Description#
An instant camera configuration for triggering via GigE Vision action commands.
This instant camera configuration is provided as header-only file. The code can be copied and modified for creating own configuration classes.