Operator NativeTrgPortOut

Operator Library: Hardware Platform

Provides an interface to the microEnable's digital outputs and CC outputs. The operator can access the four digital outputs and the four Camera Link trigger outputs CC1 to CC4. The operator requires one resource of type CameraControl. Set the resource index for the camera in the resource dialog. If the resource index is set to 0, the digital outputs 0 to 3 and the CC output for the camera on port A are used. If the index is set to 1, the digital outputs 4 to 7 and the CC output for camera port B are used. Check 'Allocation of Device Resources' for more information.

For the mapping of digital outputs and pin connectors check the frame grabber hardware manual.

Available for Hardware Platforms
microEnable IV VD1-CL/-PoCL

I/O Properties

Property 値
Operator Type M
Input Links TrgO1..TrgO4], signal output
CC1..CC4, signal output

Supported Link Format

Link Parameter Input Link TrgO1..TrgO4] Input Link CC1..CC4
Bit Width 1 1
Arithmetic unsigned unsigned
Parallelism 1 1
Kernel Columns 1 1
Kernel Rows 1 1
Img Protocol VALT_SIGNAL VALT_SIGNAL
Color Format VAF_GRAY VAF_GRAY
Color Flavor FL_NONE FL_NONE
Max. Img Width any any
Max. Img Height any any

パラメーター

None