Operator Library: Hardware Platform
The operator NativeTrgportInExt provides an interface to the microEnable's digital inputs. Accessible by the operator are all eight input trigger pins.
| Available for Hardware Platforms |
|---|
| microEnable IV VD1-CL/-PoCL |
| Property | 値 |
|---|---|
| Operator Type | M |
| Output Links | TrgI1, signal output TrgI1..TrgI8, signal output |
| Link Parameter | Output Link TrgI1 | Output Link TrgI1..TrgI8 |
|---|---|---|
| Bit Width | 1 | TrgI[1]] |
| Arithmetic | unsigned | TrgI[1] |
| Parallelism | 1 | TrgI[1] |
| Kernel Columns | 1 | TrgI[1] |
| Kernel Rows | 1 | TrgI[1] |
| Img Protocol | VALT_SIGNAL | TrgI[1] |
| Color Format | VAF_GRAY | TrgI[1] |
| Color Flavor | FL_NONE | TrgI[1] |
| Max. Img Width | any | TrgI[1] |
| Max. Img Height | any | TrgI[1] |

Prev