Operator Library: Hardware Platform
This operator represents a logical data transmission link over a QSFP28 fiber port. It uses the specified fiber lanes within the selected port on the I input link to send data to another frame grabber. The status of the RX PHY is provided on the LinkUp output link.
The DFTxData operator can be used only if the FiberProtocol0 and FiberProtocol1 parameters in the AppletProperties operator are set to DataForwarding. If the FiberProtocol0 and FiberProtocol1 parameters in the AppletProperties operator are set to CoF, the Design Rules Check (DRC) provides an error message and the DFTxData operator usage is blocked.
The operator can use between 1 and 4 lanes within a QSFP28 port for data transmission. This flexibility allows optimizing port usage for different scenarios. As a result, a single QSFP28 port can be shared by multiple DFTxData operators in the following configurations:
-
1 x4 operator
-
2 x2 operators
-
1 x2 operator plus 2 x1 operators
-
1 x3 operator plus 1 x1 operator
-
4 x1 operators
A QSFP28 fiber port provides a total bandwidth of 100 Gbit/s, divided across four lanes. Each lane operates at 25 Gbit/s. Depending on the configuration, the operator runs at the following speeds:
-
x4 lanes: 100 Gbit/s
-
x3 lanes: 75 Gbit/s
-
x2 lanes: 50 Gbit/s
-
x1 lane: 25 Gbit/s
The operator can share its allocated lanes with the DFTxMeta operator without any conflict. However, lane sharing between multiple DFTxData operators is not allowed.
The DFTxData operator does not require a special protocol. It serves as the endpoint of a logical link between two frame grabbers: DFTxData (source, FG 1) and DFRxData (sink, FG 2). The link settings must be identical on both sides, including the QSFP28 port and lane configuration. Additionally, the VisualApplets link protocol must match on both ends. It is either VALT_IMAGE2D or VALT_IMAGE1D.
Data transmission on the DFTxData operator can be paused by the operator when the reception pipeline is pausing. During a pause, no data is lost; the pause signal propagates to the sender, the transmitter stops sending, and and the operator issues an inhibit on its input I. When the blocking operator removes its inhibit on the DFRxData link, transmission resumes normally. If meta data is transmitted via the DFTxMeta operator on the same lanes as DFTxData, the data transmission will pause because meta data transfers have a higher priority.
The data pipeline includes buffers to handle temporary pauses:
-
RX side: Large buffer (1024 entries) to absorb short reception blockages without stopping transmission.
-
TX side: Small buffer (64 entries) to handle brief metadata transmissions without interrupting sending.
The transmission operates internally at 390.625 MHz. If the VisualApplets FPGA Clock is set higher, the clock domain crossing buffer in the DFTxData operator will fill up and temporarily stop the input (I) from accepting new data.
For more details about data forwarding, see 'Data Forwarding with imaFlex 2 Dual 100 Frame Grabbers'.
| Available for Hardware Platform |
|---|
| imaFlex 2 Dual 100 |
Resources
The operator mirrors the FiberConnection parameter setting into the dialog as read-only parameters. You can see the FPGA device resources, if you open the dialog from the menu. The device resources are read-only:
Depending on the allocated port, the resource is of the type Port[0] DF TX Data Lane or of the type Port[1] DF TX Data Lane with the index range from 0 to 3. The number of lanes allocated by the operator depends on its configuration:
-
x4: uses all 4 lanes of the QSFP28 port
-
x3: uses 3 lanes
-
x2: uses 2 lanes
-
x1: uses 1 lane
| Property | 値 |
|---|---|
| Operator Type | M |
| Input Link | I, image data input |
| Output Link | LinkUp, indicates link status |
| FiberConnection | |
|---|---|
| タイプ | Static Write parameter |
| Default | port_0_lane_0_1_2_3 |
| 範囲 | {port_0_lane_0_1_2_3, port_0_lane_0_1_2, port_0_lane_0_1, port_0_lane_2_3, port_0_lane_0, port_0_lane_1, port_0_lane_2, port_0_lane_3, port_1_lane_0_1_2_3, port_1_lane_0_1_2, port_1_lane_0_1, port_1_lane_2_3, port_1_lane_0, port_1_lane_1, port_1_lane_2, port_1_lane_3} |
|
This parameter specifies the QSFP28 fiber port and lanes used by the DFTxData operator to transmit data. The selected QSFP28 port can be used only if the FiberProtocol parameter in the AppletProperties operator for that port is set to DataForwarding and not to CoF. If FiberProtocol is set to CoF and the DFTxData operator attempts to map to that fiber port, the Design Rule Check (DRC) will generate an error message. In this case, the FiberConnection parameter will be marked as conflicted (red), and hovering over it will display a quick-tip help message explaining the conflict. Only one DFTxData operator can use the same hardware QSFP28 port on the same lane. Mappings between multiple operators must be unique across the entire design. |
|
The use of operator DFTxData is shown in the following examples:
-
'Data Forwarding on imaFlex2 Dual 100 Platform'
The examples show how data forwarding can be implemented on imaFlex 2 Dual 100 platforms.



Prev