コンテンツにスキップ
STAGING SERVER
DEVELOPMENT SERVER

Adaptive Tone Mapping (dart E)#

Adaptive Tone Mappingカメラ機能を使用すると、画像センサーによって実行される適応トーンマッピングを有効または無効にできます。

機能を使用する#

To configure adaptive tone mapping, set the BslAdaptiveToneMappingMode パラメーターを次のいずれかの値に設定します。

  • Auto: Enables automatic adaptive tone mapping.
  • Off: Disables adaptive tone mapping. This can be useful, e.g., if the camera's automatic adjustments produce images that are too bright or too dark.

サンプルコード#

// Disable adaptive tone mapping
camera.BslAdaptiveToneMappingMode.SetValue(BslAdaptiveToneMappingMode_Off);
INodeMap& nodemap = camera.GetNodeMap();
// Disable adaptive tone mapping
CEnumParameter(nodemap, "BslAdaptiveToneMappingMode").SetValue("Off");
// Disable adaptive tone mapping
camera.Parameters[PLCamera.BslAdaptiveToneMappingMode].SetValue(PLCamera.BslAdaptiveToneMappingMode.Off);
/* Macro to check for errors */
#define CHECK(errc) if (GENAPI_E_OK != errc) printErrorAndExit(errc)
GENAPIC_RESULT errRes = GENAPI_E_OK;  /* Return value of pylon methods */
/* Disable adaptive tone mapping */
errRes = PylonDeviceFeatureFromString(hdev, "BslAdaptiveToneMappingMode", "Off");
CHECK(errRes);
# Disable adaptive tone mapping
camera.BslAdaptiveToneMappingMode.Value = "Off"
/* Macro to check for errors */
#define CHECK(errc) if (GENAPI_E_OK != errc) printErrorAndExit(errc)
GENAPIC_RESULT errRes = GENAPI_E_OK;  /* Return value of pylon methods */
/* Disable adaptive tone mapping */
errRes = PylonDeviceFeatureFromString(hdev, "BslAdaptiveToneMappingMode", "Off");
CHECK(errRes);