Device Temperature ( blaze )#
機能を使用する#
Device Temperatureの確認#
デバイスの温度を確認するには、次の手順に従います。
-
Set the
DeviceTemperatureSelector
parameter to the desired location where you want to measure the temperature:CPU
: Measures the temperature of the CPU.Sensorboard
: Measures the temperature of the sensor board.Illumination
: Measures the temperature of the laser board.Sensor
: Measures the temperature of the image sensor. The values of this temperature sensor are only updated during image acquisition.- Get the value of the
DeviceTemperature
parameter.
The temperature is returned as a floating-point value in degrees Celsius.
情報
Monitoring the device temperature is important in order to make sure that the temperature state of the camera stays within the acceptable range.