Basler dart M Accessories#

For information about the available components, click the corresponding link:
Further components are:
- Basler dart M Screw Kit for Mount Attachment
The screw kit includes screws, nuts, and washers. -   

The FFC cable allows you to connect a Basler dart M camera module to a dart M Interface Board or to a custom hardware.
The dart M Flexible Flat Cables are compliant to the dart M interface.
For information about the dart M interface, see dart M Interface Description.
For information about what to observe, when mounting the FFC cable, see Hardware Installation (GigE Cameras) and Mounting Instructions.The following flexible flat cables are available:
 -  
dart M I/O Cable, IDC/open
The dart M I/O cable has a 10-pin IDC connector on one end and is open on the other end. -   

The Heat Sink for dart can be used as heat dissipation for evaluation purposes. It can be attached to the FPGA of the camera module via the pre-installed glue pad. For information about the various heat dissipation options, see Providing Heat Dissipation.