3D Camera Cube Software Image 24.10.0 – Release Notes#
新機能#
- ItemPick (rc_itempick), BoxPick (rc_boxpick), SilhouetteMatch (rc_silhouettematch) and CADMatch (rc_cadmatch)
- New sorting strategy to sort grasps and matches according to their distances from a user-defined point (see e.g. CADMatch sorting strategies)
 
 - Added UserSpace proxy configuration
 - Add CA Certificate upload functionality
 - Allow calibration of rc_visard devices via the rc_cube WebGUI
 
Improvements and Fixes#
- UserSpace: Limit container logs size.
 - Hand-Eye Calibration (rc_hand_eye_calibration):Improved robustness of grid detection
 - CADMatch (rc_cadmatch)
 
Runtime and performance improvements#
- BoxPick+Match (rc_boxpick): Fixed untextured rectangles not being returned when minimum coverage is given
 - SilhouetteMatch (rc_silhouettematch): Improved detection of objects when Object Plane Detection is used
 - WebGUI
- Add button to download model or collision model ply from SilhouetteMatch or CADMatch template
 - Show self-calibration warning for rc_visard pipelines on rc_cube
 - Add option to filter database lists
 - Add option to toggle gripper element visibility
 - Allow CADMatch to use multiple pose priors in TryOut area
 - Rename R, P, Y to Rx, Rz, Rz and Roll/Pitch/Yaw to Rotation
 - Bring back logarithmic slider scaling for exposure times and min/max distances
 - Fixed SilhouetteMatch CAD objects not showing in 3D result visualization
 - Minor layout improvements and fixes