コンテンツにスキップ
STAGING SERVER
DEVELOPMENT SERVER

Best Practices#

This chapter summarizes proven recommendations for building robust, efficient, and maintainable pypylon applications in production environments.

Resource Management#

Always ensure that camera resources are acquired and released properly.

with pylon.InstantCamera(pylon.FirstFound) as camera:
    # use camera

Benefits:

  • Automatic cleanup
  • Exception safety
  • Prevents resource leaks

Device Identification#

Never rely on device indices as they are not stable:

devices[0]

Use unique identifiers instead:

  • Serial number
  • User-defined name

See Discovering and Selecting a Camera for details.

パフォーマンスの最適化#

Use Appropriate Grab Strategy#

  • LatestImageOnly → low latency
  • OneByOne → complete processing

Reduce Data at Source#

  • Specify a ROI.
  • Reduce resolution.
  • Lower frame rate if possible.

Avoid Unnecessary Copies#

  • Copy only when required.
  • Reuse buffers when possible.

Threading Design#

Separate Acquisition and Processing#

Camera → Queue → Processing

Benefits:

  • Better CPU utilization
  • Avoids blocking acquisition

Use Producer–Consumer Pattern#

  • Acquisition thread pushes images.
  • Processing threads consume them.

Use Thread-Safe Queues#

import queue
q = queue.Queue()

Multi-Stage Pipelines#

Structure complex applications as pipelines:

Grab → Preprocess → Analyze → Output

Guidelines:

  • Each stage has one responsibility.
  • Communicate via queues.
  • Allow independent scaling per stage.

Error Handling#

Always Check Grab Success#

if grab_result.GrabSucceeded():
    process(grab_result.Array)
else:
    log_error(grab_result.ErrorDescription)

Catch and Log Exceptions#

try:
    # acquisition code
    pass
except Exception as e:
    log_error(e)

Implement Recovery Logic#

Error → StopGrabbing → Retry → Continue

Shutdown Strategy#

Implement clean shutdown mechanisms:

  • Use threading.Event.
  • Avoid blocking calls without timeout.
  • Stop acquisition explicitly.
stop_event.set()
camera.StopGrabbing()

OpenCV Integration Rules#

  • [Run]をクリックします imshow() only in main thread.
  • Avoid GUI in worker threads.

System Monitoring#

Track key metrics:

  • Frame rate
  • Processing latency
  • Queue sizes
  • CPU usage

Configuration Management#

  • Store camera parameters externally.
  • Avoid hardcoded values.
  • Validate configuration at startup.

Recommendations for Testing#

  • Test with real hardware.
  • Simulate load conditions.
  • Verify recovery behavior.

Common Pitfalls#

  • Using image buffers after release
  • Blocking queues indefinitely
  • Ignoring synchronization requirements
  • Mixing UI and worker threads

Mental Model#

Reliable system = correct architecture + error handling + performance tuning

Key Takeaways#

  • Design for robustness from the start.
  • Separate concerns (acquisition vs. processing).
  • Validate every external interaction.
  • Plan for failure and recovery.