PLTransportLayer.TriggerOutGPO1SourceEnum Class#
Applies to: CoaXPress
Visibility: Expert
The feature documentation may provide more information.
Inheritance Hierarchy#
System.Object
  Basler.Pylon.ParameterListEnum
    Basler.Pylon.PLTransportLayer.TriggerOutGPO1SourceEnum
Constructors#
| Name | Description | |
|---|---|---|
![]()  | PLTransportLayer.TriggerOutGPO1SourceEnum | Initializes a new instance of the PLTransportLayer.TriggerOutGPO1SourceEnum class | 
Properties#
| Name | Description | |
|---|---|---|
![]()  | GND |   The signal is a static zero. Applies to: CoaXPress  | 
![]()  | Name | The full name of TriggerOutGPO1Source (Overrides ParameterListEnum.Name.) | 
![]()  | SignalCam1Exsync |   The Exsync signal of cam 1 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam1Exsync2 |   The Exsync2 signal of cam 1 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam1Flash |   The flash signal of cam 1 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam1FrameValid |   The frame valid signal of cam 1 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam1LineValid |   The line valid signal of cam 1 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam2Exsync |   The Exsync signal of cam 2 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam2Exsync2 |   The Exsync2 signal of cam 2 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam2Flash |   The flash signal of cam 2 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam2FrameValid |   The frame valid signal of cam 2 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam2LineValid |   The line valid signal of cam 2 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam3Exsync |   The Exsync signal of cam 3 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam3Exsync2 |   The Exsync2 signal of cam 3 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam3Flash |   The flash signal of cam 3 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam3FrameValid |   The frame valid signal of cam 3 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam3LineValid |   The line valid signal of cam 3 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam4Exsync |   The Exsync signal of cam 4 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam4Exsync2 |   The Exsync2 signal of cam 4 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam4Flash |   The flash signal of cam 4 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam4FrameValid |   The frame valid signal of cam 4 is set as input. Applies to: CoaXPress  | 
![]()  | SignalCam4LineValid |   The line valid signal of cam 4 is set as input. Applies to: CoaXPress  | 
![]()  | SignalExsync |   The Exsync signal of cam 0 is set as input. Applies to: CoaXPress  | 
![]()  | SignalExsync2 |   The Exsync2 signal of cam 0 is set as input. Applies to: CoaXPress  | 
![]()  | SignalFlash |   The flash signal of cam 0 is set as input. Applies to: CoaXPress  | 
![]()  | SignalFrameValid |   The frame valid signal of cam 0 is set as input. Applies to: CoaXPress  | 
![]()  | SignalFrontGPI0 |   The front GPI 0 signal as input. Applies to: CoaXPress  | 
![]()  | SignalFrontGPI1 |   The front GPI 1 signal as input. Applies to: CoaXPress  | 
![]()  | SignalFrontGPI2 |   The front GPI 2 signal as input. Applies to: CoaXPress  | 
![]()  | SignalFrontGPI3 |   The front GPI 3 signal as input. Applies to: CoaXPress  | 
![]()  | SignalGPI0 |   The GPI 0 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI1 |   The GPI 1 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI2 |   The GPI 2 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI3 |   The GPI 3 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI4 |   The GPI 4 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI5 |   The GPI 5 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI6 |   The GPI 6 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalGPI7 |   The GPI 7 signal is set as input. Applies to: CoaXPress  | 
![]()  | SignalLineValid |   The line valid signal of cam 0 is set as input. Applies to: CoaXPress  | 
![]()  | VCC |   The signal is a static one. Applies to: CoaXPress  | 
Methods#
| Name | Description | |
|---|---|---|
![]()  | ToString | The full name of TriggerOutGPO1Source (Overrides Object.ToString()()()().) | 
PLTransportLayer.TriggerOutGPO1SourceEnum.ToString Method#
The full name of TriggerOutGPO1Source
Return Value#
Type: String
Returns the full name of TriggerOutGPO1Source
PLTransportLayer.TriggerOutGPO1SourceEnum Constructor#
Initializes a new instance of the PLTransportLayer.TriggerOutGPO1SourceEnum class
PLTransportLayer.TriggerOutGPO1SourceEnum.GND Property#
The signal is a static zero.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.Name Property#
The full name of TriggerOutGPO1Source
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam1Exsync Property#
The Exsync signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam1Exsync2 Property#
The Exsync2 signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam1Flash Property#
The flash signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam1FrameValid Property#
The frame valid signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam1LineValid Property#
The line valid signal of cam 1 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam2Exsync Property#
The Exsync signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam2Exsync2 Property#
The Exsync2 signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam2Flash Property#
The flash signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam2FrameValid Property#
The frame valid signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam2LineValid Property#
The line valid signal of cam 2 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam3Exsync Property#
The Exsync signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam3Exsync2 Property#
The Exsync2 signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam3Flash Property#
The flash signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam3FrameValid Property#
The frame valid signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam3LineValid Property#
The line valid signal of cam 3 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam4Exsync Property#
The Exsync signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam4Exsync2 Property#
The Exsync2 signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam4Flash Property#
The flash signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam4FrameValid Property#
The frame valid signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalCam4LineValid Property#
The line valid signal of cam 4 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalExsync Property#
The Exsync signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalExsync2 Property#
The Exsync2 signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFlash Property#
The flash signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFrameValid Property#
The frame valid signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFrontGPI0 Property#
The front GPI 0 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFrontGPI1 Property#
The front GPI 1 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFrontGPI2 Property#
The front GPI 2 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalFrontGPI3 Property#
The front GPI 3 signal as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI0 Property#
The GPI 0 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI1 Property#
The GPI 1 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI2 Property#
The GPI 2 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI3 Property#
The GPI 3 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI4 Property#
The GPI 4 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI5 Property#
The GPI 5 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI6 Property#
The GPI 6 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalGPI7 Property#
The GPI 7 signal is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.SignalLineValid Property#
The line valid signal of cam 0 is set as input.
Applies to: CoaXPress
PLTransportLayer.TriggerOutGPO1SourceEnum.VCC Property#
The signal is a static one.
Applies to: CoaXPress