Basler_VideoWriterParams#
Classes#
| Name | |
|---|---|
| class | Basler_VideoWriterParams::CVideoWriterParams_Params A parameter class containing all parameters as members that are available for Video Writer. |
| class | Basler_VideoWriterParams::CVideoWriterParams_Params_v10_0_0 A parameter class containing all parameters as members that are available for Video Writer. |
Types#
| Name | |
|---|---|
| enum | CompressionModeEnums { CompressionMode_Bitrate, CompressionMode_Quality} Valid values for CompressionMode. |
Types Documentation#
enum CompressionModeEnums#
| Enumerator | Value | Description |
|---|---|---|
| CompressionMode_Bitrate | The resulting stream has a constant bit rate. | |
| CompressionMode_Quality | The resulting stream has a constant quality. |