コンテンツにスキップ

Acquisition Applets for marathon VCX-QP#

This topic tells you about the acquisition applets available for the marathon VCX-QP frame grabber.

The functionality of a frame grabber is defined by a specific hardware-related program. This hardware implementation is called applet. For each frame grabber, several applets are available.

By loading an applet onto the frame grabber, you define the functionality of the frame grabber and adapt it to the requirements of your specific application.

The acquisition applets for marathon VCX-QP are included in the Framegrabber SDK.

On marathon frame grabbers, an applet is available as soon as it is flashed onto the frame grabber.

要件#

  • Host software: Framegrabber SDK (5.7, 5.10a, or higher) with hardware-dependent acquisition applets
  • Hardware: A marathon VCX-QP frame grabber is connected to your system

Limitation

In all applets, buffers larger than 4GB can't be allocated. Even if the applet allows a larger buffer size, you can't allocate buffers larger than 4GB due to limitations in the driver and firmware.

You can calculate the buffer size as follows:

Buffer size = image height * image width * (pixel width / 8).

For RGB images: buffer size = (image height * image width * (pixel width / 8)) * 3 .

Documentation#

The following sections provide links to the acquisition applets documentation:

Area Acquisition Applets Line Acquisition Applets Test Applet
Acq_SingleCXP6x4AreaBayer PDF
Acq_SingleCXP6x4AreaGray PDF Acq_SingleCXP6x4LineGray PDF
Acq_SingleCXP6x4AreaRGB PDF Acq_SingleCXP6x4LineRGB PDF
Acq_DualCXP6x2AreaBayer PDF
Acq_DualCXP6x2AreaGray PDF Acq_DualCXP6x2LineGray PDF
Acq_DualCXP6x2AreaRGB PDF Acq_DualCXP6x2LineRGB PDF
Acq_QuadCXP6x1AreaBayer PDF
Acq_QuadCXP6x1AreaGray PDF Acq_QuadCXP6x1LineGray PDF
Acq_QuadCXP6x1AreaRGB PDF Acq_QuadCXP6x1LineRGB PDF
FrameGrabberTest PDF

Area Scan Acquisition Applets#

The following Area Scan Acquisition Applets are available:

  • Acq_DualCXP6x2AreaBayer
  • Acq_DualCXP6x2AreaGray
  • Acq_DualCXP6x2AreaRGB
  • Acq_QuadCXP6x1AreaBayer
  • Acq_QuadCXP6x1AreaGray
  • Acq_QuadCXP6x1AreaRGB
  • Acq_SingleCXP6x4AreaBayer
  • Acq_SingleCXP6x4AreaGray
  • Acq_SingleCXP6x4AreaRGB

The denominators "single", "dual", and "quad" in the name of the applet refer to the maximum number of cameras you can connect. For more information, see Choosing the Right Area Scan Acquisition Applet.

Choosing the Right Area Scan Acquisition Applet#

You must choose the right applet for your camera setup. Otherwise, the image received from the camera can't be processed or displayed correctly or camera performance may be reduced significantly.

Which applet is the right one depends on the number of cameras, the number of channels per camera, and the desired ROI step size.

ROIステップサイズは画像前処理の並列性によって異なるため、カメラやフレームグラバーによって異なります。

カメラの数 Number of Camera Ports Number of Frame Grabber Ports Mode アプレット ROIステップサイズ[px] トポロジー
1 4 4 Bayer Pattern Acq_SingleCXP6x4AreaBayer x:8
y:1
One Camera, Four Ports, Bayer Pattern
1 4 4 Grayscale Acq_SingleCXP6x4AreaGray x:16
y:1
One Camera, Four Ports, Grayscale
1 4 4 RGB Acq_SingleCXP6x4AreaRGB x:8
y:1
One Camera, Four Ports, RGB
2 2 4 Bayer Pattern Acq_DualCXP6x2AreaBayer x:8
y:1
Two Cameras, Two Ports Each, Bayer Pattern
2 2 4 Grayscale Acq_DualCXP6x2AreaGray x:16
y:1
Two Cameras, Two Ports Each, Grayscale
2 2 4 RGB Acq_DualCXP6x2AreaRGB x:4
y:1
Two Cameras, Two Ports Each, RGB
4 1 4 Bayer Pattern Acq_QuadCXP6x1AreaBayer x:4
y:1
Four Cameras, One Port Each, Bayer Pattern
4 1 4 Grayscale Acq_QuadCXP6x1AreaGray x:8
y:1
Four Cameras, One Port Each, Grayscale
4 1 4 RGB Acq_QuadCXP6x1AreaRGB x:4
y:1
Four Cameras, One Port Each, RGB

Specifications Common to All Area Scan Acquisition Applets#

Camera Type CXP-6
Mirroring Yes, horizontal and vertical
Event Generation はい
Image Selector はい
LUT Full resolution
Bandwidth Total DMA [MB/s] b 1800

Specifications Differing Between Area Scan Acquisition Applets#

Camera Ports Max. Image Size [px] c ROIステップサイズ[px] Bit Depth Processing [bit] Bit Depth Output [bit] Mode Bayer Color Reconstruction (HQe) ホワイトバランス Bandwidth: Mean per Camera [MP/s]
Acq_DualCXP6x2AreaBayer 2 16k x 64k x:8
y:1
14 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 Bayer Pattern Yes, High Quality Extended (HQe) はい 1200
Acq_DualCXP6x2AreaGray 2 64k x 64k x:16
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ いいえ 1200
Acq_DualCXP6x2AreaRGB 2 64k x 64k x:4
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB いいえ はい 400
Acq_QuadCXP6x1AreaBayer 4 8k x 64k x:4
y:1
14 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 Bayer Pattern Yes, High Quality Extended (HQe) はい 600
Acq_QuadCXP6x1AreaGray 4 64k x 64k x:8
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ いいえ 600
Acq_QuadCXP6x1AreaRGB 4 64k x 64k x:4
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB いいえ はい 200
Acq_SingleCXP6x4AreaBayer 1 48k x 48k x:8
y:1
14 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 Bayer Pattern Yes, High Quality Extended (HQe) はい 2400
Acq_SingleCXP6x4AreaGray 1 64k x 64k x:16
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ いいえ 2400
Acq_SingleCXP6x4AreaRGB 1 64k x 64k x:8
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB いいえ はい 800

Line Scan Acquisition Applets#

The following Line Scan Acquisition Applets are available:

  • Acq_DualCXP6x2LineGray
  • Acq_DualCXP6x2LineRGB
  • Acq_QuadCXP6x1LineGray
  • Acq_QuadCXP6x1LineRGB
  • Acq_SingleCXP6x4LineGray
  • Acq_SingleCXP6x4LineRGB

The denominators "single", "dual", and "quad" in the name of the applet refer to the maximum number of cameras you can connect. For more information, see Choosing the Right Line Scan Acquisition Applet.

Choosing the Right Line Scan Acquisition Applet#

You must choose the right applet for your camera setup. Otherwise, the camera may not work or camera performance may be reduced significantly.

Which applet is the right one depends on the number of cameras, the number of channels per camera, and the desired ROI step size.

ROIステップサイズは画像前処理の並列性によって異なるため、カメラやフレームグラバーによって異なります。

カメラの数 Number of Camera Ports Number of Frame Grabber Ports Mode アプレット ROIステップサイズ[px] トポロジー
1 4 4 Grayscale Acq_SingleCXP6x4LineGray x:16
y:1
One Camera, Four Ports, Grayscale
1 4 4 RGB Acq_SingleCXP6x4LineRGB x:8
y:1
One Camera, Four Ports, RGB
2 2 4 Grayscale Acq_DualCXP6x2LineGray x:16
y:1
Two Cameras, Two Ports Each, Grayscale
2 2 4 RGB Acq_DualCXP6x2LineRGB x:4
y:1
Two Cameras, Two Ports Each, RGB
4 1 4 Grayscale Acq_QuadCXP6x1LineGray x:8
y:1
Four Cameras, Four Ports, Grayscale
4 1 4 RGB Acq_QuadCXP6x1LineRGB x:4
y:1
Four Cameras, Four Ports, RGB

Specifications Common to All Line Scan Acquisition Applets#

Max. Image Size [px] 64k x 8Mc
Camera Type CXP-6
Mirroring Yes, horizontal and vertical
Event Generation はい
Image Selector はい
Bayer Color Reconstruction (HQe) いいえ
LUT Full resolution
Bandwidth Total DMA [MB/s] b 1800

Specifications Differing Between Line Scan Acquisition Applets#

Camera Ports ROIステップサイズ[px] Bit Depth Processing [bit] Bit Depth Output [bit] Mode ホワイトバランス Bandwidth: Mean per Camera [MP/s]
Acq_DualCXP6x2LineGray 2 x:16
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ 1200
Acq_DualCXP6x2LineRGB 2 x:4
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB はい 400
Acq_QuadCXP6x1LineGray 4 x:8
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ 600
Acq_QuadCXP6x1LineRGB 4 x:4
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB はい 200
Acq_SingleCXP6x4LineGray 1 x:16
y:1
16 Grayscale 8, 10 packed, 12 packed, 14 packed, or 16 Grayscale いいえ 2400
Acq_SingleCXP6x4LineRGB 1 x:8
y:1
16 per color component BGR 24, 30 packed, 36 packed, 42 packed, or 48 RGB はい 800

Frame Grabber Test Applet#

This applet is a frame grabber test applet. Its purpose is to test the hardware.

The applet offers the following features:

機能 Explanation
DMA Performance Test Tests different image dimensions for varying memory sizes and interrupt rates
RAM Test Checks for errors and processing
Check Camera Port Image Acquisition Checks camera port image acquisition
Send Trigger Signals to Camera Sends trigger signals to camera
GPIO Monitoring Monitors the GPIs and set the GPOs
Event Test Generates a software callback event
General Monitoring Monitors FPGA temperature, power management, PoCXP, etc.

Using Acquisition Applets#

Find here general information about using the applets with the Framegrabber SDK: Acquisition Applets.

Installing Applets#

Before you can use a specific applet on your frame grabber, you must install it on the frame grabber. Instructions for installing the applets are available at Managing Applets (microDiagnostics).

Adding an Applet Manually#

To add an applet you received as *.dll file (and not in form of an installer) to your host file system:

  1. Get the applet file (*.dll) you have received.
  2. Copy this file into the following directory: <Framegrabber SDK installation directory>/Dll/<Frame grabber model>

Now you can use the new applet.

Testing Image Acquisition#

Before you start using an applet in your own software (via API), you might want to test the system set-up or an individual applet (and its parametrization options).

For this purpose, you are provided with the tool microDisplay X that has been installed on your computer as part of the Framegrabber SDK environment. For instructions how to load and test your applet, see Configuring the Applet (microDisplay X).

Saving Applet Configuration#

After you have configured your applet (in microDisplay X or via Framegrabber API), you can save your configuration. For more information, see Other Tasks (microDisplay X).


  1. Framegrabber SDK version 5.9 doesn't support mE5 frame grabbers. 

  2. The actual DMA bandwidth depends on the specific mainboard and chip set of the host computer. 

  3. k Px and M Px in this case refer to a binary format. Examples for binary calculations are:

    16M px = 16384k px = 16777216 px

    8M px = 8192k px = 8388608 px

    64k px = 65536 px

    48k px = 49152 px

    32k px = 32768 px

    16k px = 16384 px