Overview of Scripting#
What are the benefits of describing VisualApplets commands in scripting, rather than using the graphical user interface?
Scripting in Python or Tcl provides the power of a programming language while being easy-to-learn. Using it can be as simple as calling commands in a shell. At the same time advanced programming techniques can be used to set up sophisticated processing schemes.
To combine VisualApplets with the power of a scripting language allows for an enormous increase of productivity.
You can:
- automatize the creation of designs: Use scripts to assemble components of your design controlled by parameters. Set up libraries of processing pipelines and create bunches of different designs automatically.
- automatize the simulation of designs: Scripting allows you to define very extensive simulation runs: You can, for example, specify series of simulation runs over thousands of images stored somewhere in your file system. Or, you can define various simulation runs where different sets of design parameters are used for simulation.
情報
You can also export your VisualApplets design as Tcl script. For details, see topic Tcl Export.