コンテンツにスキップ

Firmware Versions and Runtime Requirements for VisualApplets 3.7.0#

To use applets designed with VisualApplets 3.7.0, the minimum runtime version or higher (as specified below) must be installed on the target system.

To use the latest VisualApplets features, make sure the latest runtime version is installed on the target system.

For information on when a specific feature became supported, check the release notes for previous VisualApplets versions and the release notes for the Framegrabber SDK.

microEnable 6:
In microEnable 6 applets, this version of VisualApplets incorporates the following firmware versions:

  • microEnable 6 imaFlex CXP-12 Quad: 2.3 (minimum Framegrabber SDK version: 5.11.1)
  • microEnable 6 imaFlex CXP-12 Penta: 1.0 (minimum Framegrabber SDK version: 5.11.3)
  • microEnable 6 imaFlex 2 Dual 100: 1.0 (minimum Framegrabber SDK version: 5.11.8)

microEnable 5:
In microEnable 5 applets, this version of VisualApplets incorporates the following firmware versions:

  • microEnable 5 marathon VCLx: 1.4 (minimum runtime: 5.9)
  • microEnable 5 marathon VCX-QP: 1.7 (minimum runtime: 5.9)
  • microEnable 5 marathon VCL: 1.11 (minimum runtime: 5.9)

  1. This hardware is discontinued. See Basler Website - Discontinued Accessories for details on the discontinuation.