Skip to content

Firmware Versions and Runtime Requirements VisualApplets 3.5.0#

To use applets designed with VisualApplets 3.5.0, the minimum runtime version or higher (as specified below) must be installed on the target system.

To use the latest VisualApplets features, make sure the latest runtime version is installed on the target system.

For information since when a specific feature is supported, check the Release Notes for previous VisualApplets versions and the Release Notes for Framegrabber SDK.

microEnable 6:
In microEnable 6 applets, VisualApplets 3.5.0 incorporates the following firmware versions:

  • microEnable 6 imaFlex CXP-12 Quad: 2.3 (minimum Framegrabber SDK version: 5.11.1)
  • microEnable 6 imaFlex CXP-12 Penta: 1.0 (minimum Framegrabber SDK version: 5.11.3)

microEnable 5 and LightBridge:
In microEnable 5 and LightBridge applets, VisualApplets 3.5.0 incorporates the following firmware versions:

  • microEnable 5 marathon VCLx: 1.4 (minimum runtime: 5.7)
  • microEnable 5 marathon VCX-QP: 1.7 (minimum runtime: 5.7)
  • microEnable 5 marathon VCL: 1.11 (minimum runtime: 5.7)
  • microEnable 5 marathon VF2a: 2.8 (minimum runtime: 5.7)
  • LightBridge 2 VCLa: 1.11 (minimum runtime: 5.7)
  • microEnable 5 ironman VQ8-CXP6Da: 2.11 (minimum runtime: 5.7)
  • microEnable 5 ironman VD8-PoCLa: 1.6 (minimum runtime: 5.7)

microEnable IV: Designs developed with VisualApplets 3.5.0 should be used on mE IV frame grabbers together with the following firmware versions (or higher):

  • microEnable IV VD1-CLa: 1.4d (hex) (minimum runtime: 5.7)
  • microEnable IV VD4-CLa: 1.35 (hex) (minimum runtime: 5.7)
  • microEnable IV VD4-PoCLa: 1.35 (hex) (minimum runtime: 5.7)
  • microEnable IV VQ4-GEa: 1.8b (hex) (minimum runtime: 5.7)
  • microEnable IV VQ4-GPoEa: 1.8b (hex) (minimum runtime: 5.7)

  1. This hardware is discontinued. See Basler Website - Discontinued Accessories for details on the discontinuation.