Changes and Fixed Issues in VisualApplets 3.1.2#
Library Parameters#
- In certain situations where modules of library Parameters created parameter references, VisualApplets crashed when the design was closed or certain modules were deleted. This has been fixed. (9025)
- In certain situations, operators of library Parameters did not detect when parameters got into an invalid state. In particular, after renaming a module it was not detected when references to parameters of that module had been lost. This has been fixed. (8970)
- In operators of library Parameters, the handling of enumeration names which contain space characters has been fixed. (8446)
- In parameter-translation operators, the write targets were not checked sufficiently so that it was possible to define invalid write targets. This has been fixed. (8279)
SDK Code Generation#
- SDK code generation has been updated so that generated code compiles with recent versions of the runtime API. (8841)
- The SDK code generation for operators which contain inactive parameters (like parameter
FvalModein operatorMediumGrayCamerawhen operating in VALT_LINE1D mode) has been fixed. (8843)
Default Design Clock#
- When for a design a non-default value for the clock speed was used, this value was at times preserved when the design was closed and a new design was created. This has been fixed so that creating a new design resets the clock speed to the default value for the selected platform. (8514)
VA TCL Export#
- When operators formed a closed loop within a hierarchy level then exporting the design to script did not work. This has been fixed. (8873)