コンテンツにスキップ
STAGING SERVER

dart M Camera Mounts#

Basler dart M camera mounts allow you to connect a lens to Basler dart M camera modules.

dart M Camera Mounts

Available Camera Mounts#

Plastic Mounts

Aluminum Mounts

の寸法と取り付けポイント#

CS-Mount#

Mechanical Dimensions CS-Mount for dart M

S-Mount#

Mechanical Dimensions S-Mount for dart M

C-Mount#

Mechanical Dimensions C-Mount for dart M

赤外線カットフィルター#

CS-Mount and C-Mount#

The CS-Mount IR-Cut and C-Mount IR-Cut are recommended for use with color cameras. The mounts are equipped with an IR cut filter. The filter is mounted in a filter holder inside the lens mount.

IRカットフィルターは藤田電機製作所製で、以下のスペクトル特性を備えています。

波長[nm] 透過率
420~600 Tmin ≥ 90 %
Tavg ≥ 92%
650 ± 10 T = 50 %
700~1000 Tavg ≤ 1 %
1000~1100 Tavg ≤ 5 %

S-Mount#

The dart S-Mount is not equipped with an IR cut filter.

To achieve best camera performance on color cameras, Basler recommends attaching a lens with an integrated IR cut filter to the camera.

このフィルターは400~約700nmの範囲で透過し、約700~1100nmの範囲で遮断します。

最大許容レンズ進入量#

最大許容レンズ進入量参照。

インストール#

→ See Hardware Installation (GigE Cameras) and Mounting Instructions