UserSpace¶
UserSpace information including running apps and their published ports can be queried via the userspace endpoint.
An app can be of type
container
または compose
(compose stack with potentially multiple containers).
-
GET
/userspace
¶ Get UserSpace information.
Template request
GET /api/v2/userspace HTTP/1.1
Sample response
HTTP/1.1 200 OK Content-Type: application/json { "apps": [ { "containers": [ { "host_ports": [ { "port": 8888, "protocol": "http" } ], "name": "hello_rc_cube", "status": "running" } ], "name": "hello_rc_cube", "type": "container" }, { "containers": [ { "host_ports": [ { "port": 8080, "protocol": "http" } ], "name": "grafana", "status": "running" }, { "host_ports": [ { "port": 9090, "protocol": "http" } ], "name": "prometheus", "status": "running" } ], "name": "rc_cube_monitoring", "type": "compose" } ], "available": true, "enabled": true }
Response Headers: - Content-Type – application/json application/ubjson
Status Codes: - 200 OK – successful operation (returns UserSpace)
Referenced Data Models: